Needle roller and cage assemblies K..-ZW, double row, to DIN 5405-1/ ISO 3030 (K60X68X34-ZW)

Needle roller and cage assemblies K..-ZW, double row, to DIN 5405-1/ ISO 3030 K60X68X34-ZW
  • Volume Discount

Product Details:

Manufacturer part number: K60X68X34-ZW

Brand: INA

Price: 38.30

Delivery time: 4 Days


Technical Data:

Internal Diameter: 60 mm

Outer Diameter: 68 mm

Width: 34 mm

Allowable Rotational Speed: - 1/min

Basic Load Rating, Dynamic Rating: - N


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K60X68X34-ZW

Part Number
K60X68X34-ZW
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Internal Diameter
(mm)
Outer Diameter
(mm)
Width
(mm)
Allowable Rotational Speed
(1/min)
Basic Load Rating, Dynamic Rating
(N)
Basic Load Rating, Static Rating
(N)
RoHS Certificate REACH Certificate Customs tariff — weight Customs tariff — weight unit
-

38.30 €

1 Available 4 Days 606834---AvailableAvailable0.14kg

Loading...

  1. 1

This page is Needle roller and cage assemblies K..-ZW, double row, to DIN 5405-1/ ISO 3030, part number K60X68X34-ZW.
You can find the detail information about specifications and dimensions on part number K60X68X34-ZW.

Variation of this product

Part Number
K15X18X22-ZW-TV/0-7
K24X30X31-ZW-A
K24X30X31-ZW-A/0-7
K60X68X34-ZW/0-7
K62X70X40-ZW
K62X70X40-ZW/0-6
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Internal Diameter
(mm)
Outer Diameter
(mm)
Width
(mm)
Allowable Rotational Speed
(1/min)
Basic Load Rating, Dynamic Rating
(N)
Basic Load Rating, Static Rating
(N)
RoHS Certificate REACH Certificate Customs tariff — weight Customs tariff — weight unit
-

11.62 €

1 Available 5 Days 151821.8-------
-

21.58 €

1 Available 4 Days 243031181002750043500AvailableAvailable0.032kg
-

23.77 €

5 Available 3 Days 243031-------
-

57.09 €

1 Available 5 Days 606834-------

41.60 €

1 Available 4 Days 627040740066000146000AvailableAvailable0.174kg
-

62.03 €

1 Available 5 Days 627040-------

Tech Support