Needle roller bearings RNA49, dimension series 49, to DIN 617 / ISO 1206 (RNA4900-XL)

Needle roller bearings RNA49, dimension series 49, to DIN 617 / ISO 1206 RNA4900-XL
  • Volume Discount

Product Details:

Manufacturer part number: RNA4900-XL

Brand: INA

Price: 12.54

Delivery time: 3 Days


Technical Data:

Internal Diameter: 14 mm

Outer Diameter: 22 mm

Width: 13 mm

Allowable Rotational Speed: 24600 1/min

Basic Load Rating, Dynamic Rating: 9600 N


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

RNA4900-XL

Part Number
RNA4900-XL
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Internal Diameter
(mm)
Outer Diameter
(mm)
Width
(mm)
Allowable Rotational Speed
(1/min)
Basic Load Rating, Dynamic Rating
(N)
Basic Load Rating, Static Rating
(N)

12.54 €

1 Available 3 Days 1422132460096009200

Loading...

  1. 1

This page is Needle roller bearings RNA49, dimension series 49, to DIN 617 / ISO 1206, part number RNA4900-XL.
You can find the detail information about specifications and dimensions on part number RNA4900-XL.

Variation of this product

Part Number
RNA49/22-XL
RNA49/28-XL
RNA49/32-XL
RNA4901-XL
RNA4902-XL
RNA4903-XL
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Internal Diameter
(mm)
Outer Diameter
(mm)
Width
(mm)
Allowable Rotational Speed
(1/min)
Basic Load Rating, Dynamic Rating
(N)
Basic Load Rating, Static Rating
(N)

18.32 €

1 Available 3 Days 283917153002600029500

28.00 €

1 Available 5 Days 324517136002750033500

23.34 €

1 Available 3 Days 405220111003450047500

13.31 €

1 Available 3 Days 162413232001060010900
-

13.92 €

1 Available 3 Days 202813---

20.58 €

1 Available 5 Days 223013200001240014600

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360