Needle rollers NRB, to DIN 5402-3/ ISO 3096, type B, end faces flat, profiled ends

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
NRB1X5.3-G2/0-10
NRB1X7.8-G2/0-10
NRB1X9.8-G2/0-10
NRB1.5X5.8-G2/0-10
NRB1.5X6.8-G2/0-10
NRB1.5X7.8-G2/0-10
NRB1.5X9.8-G2/0-10
NRB1.5X11.8-G2/0-10
NRB1.5X13.8-G2/0-10
NRB1.5X15.8-G2/0-10
NRB2X4.5-G2/0-10
NRB2X4.8-G2/0-10
NRB2X5.8-G2/0-10
NRB2X6.3-G2/0-10
NRB2X6.8-G2/0-10
NRB2X7.3-G2/0-10
NRB2X7.8-G2/0-10
NRB2X8.3-G2/0-10
NRB2X8.8-G2/0-10
NRB2X9.8-G2/0-10
NRB2X10.3-G2/0-10
NRB2X10.8-G2/0-10
NRB2X11.3-G2/0-10
NRB2X11.8-G2/0-10
NRB2X13.8-G2/0-10
NRB2X14.8-G2/0-10
NRB2X15.8-G2/0-10
NRB2X17.8-G2/0-10
NRB2X19.8-G2/0-10
NRB2X21.8-G2/0-10
NRB2.5X7.3-G2/0-10
NRB2.5X7.8-G2/0-10
NRB2.5X9.3-G2/0-10
NRB2.5X9.8-G2/0-10
NRB2.5X10.8-G2/0-10
NRB2.5X11.3-G2/0-10
NRB2.5X11.8-G2/0-10
NRB2.5X12.3-G2/0-10
NRB2.5X12.8-G2/0-10
NRB2.5X13.8-G2/0-10
NRB2.5X15.8-G2/0-10
NRB2.5X17.8-G2/0-10
NRB2.5X18.8-G2/0-10
NRB2.5X19.8-G2/0-10
NRB2.5X20.8-G2/0-10
NRB2.5X21.8-G2/0-10
NRB2.5X22.8-G2/0-10
NRB2.5X23.8-G2/0-10
NRB2.5X27.8-G2/0-10
NRB3X5-G2/0-10
NRB3X6.8-G2/0-10
NRB3X7.3-G2/0-10
NRB3X7.5-G2/0-10
NRB3X7.8-G2/0-10
NRB3X8-G2/0-10
NRB3X9.8-G2/0-10
NRB3X10.8-G2/0-10
NRB3X11.8-G2/0-10
NRB3X13.8-G2/0-10
NRB3X14.8-G2/0-10
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outer Diameter
(φ)
L
(mm)

0.22 €

1000 Available 5 Days 15.3

0.24 €

1000 Available 5 Days 17.8

0.25 €

1000 Available 5 Days 19.8

0.07 €

1000 Quote 1.55.8

0.07 €

1000 Available 5 Days 1.56.8

0.07 €

1000 Available 5 Days 1.57.8

0.08 €

1000 5 Days 1.59.8

-

1000 4 Days 1.511.8

0.12 €

1000 Available 5 Days 1.513.8

0.14 €

1000 Available 5 Days 1.515.8

0.10 €

1000 12 Days 24.5

0.08 €

1000 5 Days 24.8

0.09 €

1000 Available Quote 25.8

0.09 €

1000 Available Quote 26.3

0.09 €

1000 Available 5 Days 26.8

0.09 €

1000 Available 5 Days 27.3

0.09 €

1000 Available 5 Days 27.8

0.09 €

1000 Available 5 Days 28.3

0.10 €

1000 5 Days 28.8

0.08 €

1000 5 Days 29.8

0.08 €

1000 5 Days 210.3

0.08 €

1000 5 Days 210.8

0.08 €

1000 5 Days 211.3

0.10 €

1000 5 Days 211.8

0.10 €

1000 5 Days 213.8

0.10 €

1000 Available 5 Days 214.8

0.10 €

1000 Available 11 Days 215.8

0.12 €

1000 Available 5 Days 217.8

0.12 €

1000 Available 5 Days 219.8

0.12 €

1000 Available 5 Days 221.8

-

1000 4 Days 2.57.3

0.11 €

1000 Available 5 Days 2.57.8

0.11 €

1000 Available 5 Days 2.59.3

0.10 €

1000 Available 5 Days 2.59.8

0.10 €

1000 Available 5 Days 2.510.8

-

1000 4 Days 2.511.3

0.10 €

1000 Available 5 Days 2.511.8

0.12 €

1000 Available 5 Days 2.512.3

0.11 €

1000 Quote 2.512.8

0.12 €

1000 Available 5 Days 2.513.8

0.12 €

1000 Available 5 Days 2.515.8

0.14 €

1000 Available 5 Days 2.517.8

-

1000 4 Days 2.518.8

0.14 €

1000 Available 5 Days 2.519.8

0.13 €

1000 Available 5 Days 2.520.8

0.15 €

1000 Available 5 Days 2.521.8

-

1000 4 Days 2.522.8

0.15 €

1000 Available 5 Days 2.523.8

0.20 €

1000 5 Days 2.527.8

0.19 €

1000 Available Quote 35

0.13 €

1000 Available 5 Days 36.8

0.14 €

1000 Available Quote 37.3

-

1000 4 Days 37.5

0.14 €

1 7 Days 37.8

0.09 €

100 3 Days 38

0.12 €

1000 Available Quote 39.8

0.14 €

1000 Available 5 Days 310.8

0.15 €

1000 Available 5 Days 311.8

0.13 €

1000 Available Quote 313.8

0.15 €

1000 Available 5 Days 314.8

Loading...

Tech Support