Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
RASE20-XL-N-FA125 |
RASE25-XL-N-FA125 |
RASE30-XL-N-FA125 |
RASE35-XL-N-FA125 |
RASE40-XL-N-FA125 |
RASE45-XL-FA125 |
RASE50-XL-N-FA125 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Inner diameter (mm) | Height (mm) | Length (mm) | Distance shaft axis (mm) | Height (base) (mm) | Width (base) (mm) | Width (head) (mm) | Locking collar total width (mm) | Distance of raceway to locking collar (mm) | Connection thread lubrication | Housing | Bearing designation | Distance fixing bore (mm) | Width (slot) (mm) | Length (slot) (mm) | Protecting cap | Basic dynamic load rating, radial (N) | Basic static load rating, radial (N) | Weight per Unit (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
50.93 € | 1 | Quote | 20 | 64 | 130 | 33.3 | 14.5 | 32 | 19 | 43.7 | 26.6 | M6 | ASE04 | GE20-XL-KRR-B-FA125 | 97.5 | 11 | 19 | KASK04 | - | - | 0.61 | |||
56.69 € | 1 | Available | 5 Days | 25 | 70 | 130 | 36.5 | 14.5 | 36 | 21 | 44.5 | 27 | M6 | ASE05 | GE25-XL-KRR-B-FA125 | 102.5 | 11 | 19 | KASK05 | - | - | 0.76 | ||
- | 50.69 € | 1 | Available | 3 Days | 30 | 82 | 158 | 42.9 | 17 | 40 | 25 | 48.5 | 30.2 | M6 | ASE06 | GE30-XL-KRR-B | 117.5 | 14 | 22 | KASK06 | - | - | 1.2 | |
- | 58.75 € | 1 | Available | 3 Days | 35 | 93 | 163 | 47.6 | 19 | 45 | 27 | 51.3 | 32.5 | M6 | ASE07 | GE35-XL-KRR-B | 126 | 14 | 21 | KASK07 | - | - | 1.65 | |
67.00 € | 1 | Available | 3 Days | 40 | 99 | 179 | 49.2 | 19 | 48 | 30 | 56.5 | 35.1 | M6 | ASE08 | GE40-XL-KRR-B-FA125 | 138.25 | 14 | 26 | KASK08 | - | - | 1.95 | ||
109.29 € | 1 | Available | 5 Days | 45 | 107 | 192 | 54 | 21.5 | 48 | 32 | 56.5 | 35.1 | M6 | ASE09 | GE45-XL-KRR-B-FA125 | 149.65 | 14 | 29 | - | - | - | 2.25 | ||
- | 122.20 € | 1 | Available | 5 Days | 50 | 115 | 200 | 57.2 | 21.5 | 54 | 34 | 62.8 | 38.2 | Rp1/8 | ASE10 | GE50-XL-KRR-B | 158 | 18 | 23 | KASK10 | 37500 | 23200 | 2.8 |
Loading...
Configure
Basic Attributes
Inner diameter(mm)
Height(mm)
Length(mm)
Distance shaft axis(mm)
Height (base)(mm)
Width (base)(mm)
Width (head)(mm)
Locking collar total width(mm)
Distance of raceway to locking collar(mm)
Connection thread lubrication
Housing
Bearing designation
Distance fixing bore(mm)
Width (slot)(mm)
Length (slot)(mm)
Protecting cap
Basic dynamic load rating, radial(N)
Basic static load rating, radial(N)
Weight per Unit(kg)
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes