Radial insert ball bearings / single row / outer ring spherical / fixing screw / GAYxx-NPP-B / INA (GAY40-XL-NPP-B)

Radial insert ball bearings / single row / outer ring spherical / fixing screw / GAYxx-NPP-B / INA GAY40-XL-NPP-B
  • Volume Discount

Product Details:

Manufacturer part number: GAY40-XL-NPP-B

Brand: INA

Price: 36.20

Delivery time: 5 Days


Technical Data:

Inner Diameter d: 40 φ

Outer Diameter D: 80 φ

Width B (or T): 39.45 mm

Basic Dynamic Load Rating: 32500 N

Maximum Allowable Rotational Speed: 10300 1/min


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

GAY40-XL-NPP-B

Part Number
GAY40-XL-NPP-B
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Inner Diameter d
(φ)
Outer Diameter D
(φ)
Width B (or T)
(mm)
Basic Dynamic Load Rating
(N)
Maximum Allowable Rotational Speed
(1/min)
Basic Load Rating Static Rating
(N)

36.20 €

1 Available 5 Days 408039.45325001030019800

Loading...

  1. 1

Basic information

Load Direction Radial

This page is Radial insert ball bearings / single row / outer ring spherical / fixing screw / GAYxx-NPP-B / INA, part number GAY40-XL-NPP-B.
You can find the detail information about specifications and dimensions on part number GAY40-XL-NPP-B.

Variation of this product

Part Number
GAY20-XL-NPP-B
GAY25-XL-NPP-B
GAY30-XL-NPP-B
GAY45-XL-NPP-B
GAY50-XL-NPP-B
GAY60-XL-NPP-B
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Inner Diameter d
(φ)
Outer Diameter D
(φ)
Width B (or T)
(mm)
Basic Dynamic Load Rating
(N)
Maximum Allowable Rotational Speed
(1/min)
Basic Load Rating Static Rating
(N)

14.08 €

1 Available 3 Days 20472513600187006600

21.00 €

1 Available 5 Days 25522714900167007800

25.21 €

1 Available 5 Days 306230195001380011300

30.55 €

1 Available 3 Days 458541.532500960020400

47.10 €

1 Available 5 Days 50904337500900023200

71.07 €

1 7 Days 601104756000730036000

Tech Support