Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
GE20-XL-KLL-B |
GE25-XL-KLL-B |
GE30-XL-KLL-B |
GE35-XL-KLL-B |
GE40-XL-KLL-B |
GE45-XL-KLL-B |
GE50-XL-KLL-B |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Inner Diameter d (φ) | Outer Diameter D (φ) | Width B (or T) (mm) | Basic Dynamic Load Rating (N) | Maximum Allowable Rotational Speed (1/min) | Basic Load Rating Static Rating (N) | Width with mounting components B1 (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
25.00 € | 1 | Available | 3 Days | 20 | 47 | 34.1 | 12800 | 18700 | 6600 | 43.7 | ||
26.29 € | 1 | Available | 3 Days | 25 | 52 | 34.9 | 14000 | 16700 | 7800 | 44.5 | ||
32.15 € | 1 | Available | 3 Days | 30 | 62 | 36.5 | 20700 | 13800 | 11300 | 48.5 | ||
38.48 € | 1 | Available | 3 Days | 35 | 72 | 37.7 | 27500 | 11700 | 15300 | 51.3 | ||
45.15 € | 1 | Available | 3 Days | 40 | 80 | 42.9 | 34500 | 10300 | 19800 | 56.5 | ||
54.68 € | 1 | Available | 3 Days | 45 | 85 | 42.9 | 34500 | 9600 | 20400 | 56.5 | ||
78.48 € | 1 | Available | 5 Days | 50 | 90 | 49.2 | 37500 | 9000 | 23200 | 62.8 |
Loading...
Load Direction | Radial |
---|
Configure
Basic Attributes
Inner Diameter d(φ)
Outer Diameter D(φ)
Width B (or T)(mm)
Basic Dynamic Load Rating(N)
Width with mounting components B1(mm)
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes