Radial insert ball bearings / single row / outer ring spherical / eccentric locking collar / GExx-KTT-B / INA (GE75-KTT-B)

Radial insert ball bearings / single row / outer ring spherical / eccentric locking collar / GExx-KTT-B / INA GE75-KTT-B
  • Volume Discount

Product Details:

Manufacturer part number: GE75-KTT-B

Brand: INA

Price: 193.95

Delivery time: 4 Days


Technical Data:

Inner Diameter d: 75 φ

Outer Diameter D: 130 φ

Width B (or T): 49.5 mm

Basic Dynamic Load Rating: 62000 N

Maximum Allowable Rotational Speed: 6000 1/min


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

GE75-KTT-B

Part Number
GE75-KTT-B
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Inner Diameter d
(φ)
Outer Diameter D
(φ)
Width B (or T)
(mm)
Basic Dynamic Load Rating
(N)
Maximum Allowable Rotational Speed
(1/min)
Basic Load Rating Static Rating
(N)
Width with mounting components B1
(mm)
RoHS Certificate REACH Certificate Customs tariff — weight
(kg)
-

193.95 €

1 Available 4 Days 7513049.56200060004450067---

Loading...

  1. 1

Basic information

Load Direction Radial

This page is Radial insert ball bearings / single row / outer ring spherical / eccentric locking collar / GExx-KTT-B / INA, part number GE75-KTT-B.
You can find the detail information about specifications and dimensions on part number GE75-KTT-B.

Variation of this product

Part Number
GE35-XL-KTT-B
GE40-XL-KTT-B
GE45-XL-KTT-B
GE75-XL-KTT-B
GE80-KTT-B
GE80-XL-KTT-B
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Inner Diameter d
(φ)
Outer Diameter D
(φ)
Width B (or T)
(mm)
Basic Dynamic Load Rating
(N)
Maximum Allowable Rotational Speed
(1/min)
Basic Load Rating Static Rating
(N)
Width with mounting components B1
(mm)
RoHS Certificate REACH Certificate Customs tariff — weight
(kg)

37.00 €

1 Available 3 Days 357237.725500117001530051.3---

58.99 €

1 Available 5 Days 408042.934500103001980056.5---

52.60 €

1 Available 3 Days 458542.93450096002040056.5---

241.03 €

1 Available 4 Days 7513049.56200060004450067AvailableAvailable2.65
-

218.93 €

1 Available 4 Days 8014053.27600056005400070.7---

216.66 €

1 Available 3 Days 8014053.27600056005400070.7AvailableAvailable2.78

Tech Support