Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Inner Diameter d (φ) | Outer Diameter D (φ) | Width B (or T) (mm) | Basic Dynamic Load Rating (N) | Load Direction | Basic Load Rating Static Rating (N) | Width with mounting components B1 (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 | 4 Days | 15.875 | 40 | 19 | 10100 | Radial | 4750 | 28.6 | |||
- | 1 | 4 Days | 19.05 | 47 | 21.4 | 13600 | Radial | 6600 | 31 | |||
26.66 € | 1 | Available | 5 Days | 22.225 | 52 | 21.4 | 14900 | Radial | 7800 | 31 | ||
27.13 € | 1 | Available | 5 Days | 25.4 | 52 | 21.4 | 14900 | Radial | 7800 | 31 | ||
31.72 € | 1 | Available | 5 Days | 28.575 | 62 | 23.8 | 19500 | Radial | 11300 | 35.8 | ||
32.32 € | 1 | Available | 5 Days | 30.1625 | 62 | 23.8 | 20700 | Radial | 11300 | 35.8 | ||
- | - | 1 | 4 Days | 31.75 | 62 | 35.7 | - | - | - | - | ||
38.79 € | 1 | Available | 5 Days | 31.75 | 72 | 25.4 | 25500 | Radial | 15300 | 39 | ||
- | 1 | 4 Days | 36.5125 | 72 | 25.4 | 25500 | Radial | 15300 | 39 | |||
46.83 € | 1 | Available | 5 Days | 38.1 | 80 | 30.2 | 32500 | Radial | 19800 | 43.8 |
Loading...
Configure
Basic Attributes
Inner Diameter d(φ)
Outer Diameter D(φ)
Width B (or T)(mm)
Basic Dynamic Load Rating(N)
Load Direction
Width with mounting components B1(mm)
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes