Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
GRAE20-XL-NPP-B-FA125.5 |
GRAE25-XL-NPP-B-FA125.5 |
GRAE30-XL-NPP-B-FA125.5 |
GRAE35-XL-NPP-B-FA125.5 |
GRAE40-XL-NPP-B-FA125.5 |
GRAE45-XL-NPP-B-FA125.5 |
GRAE50-XL-NPP-B-FA125.5 |
GRAE60-XL-NPP-B-FA125.5 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Inner Diameter d (φ) | Outer Diameter D (φ) | Width B (or T) (mm) | Basic Dynamic Load Rating (N) | Maximum Allowable Rotational Speed (1/min) | Basic Load Rating Static Rating (N) | Width with mounting components B1 (mm) | RoHS Certificate | REACH Certificate | Customs tariff — weight (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
20.68 € | 1 | Available | 3 Days | 20 | 47 | 21.4 | 12800 | 18700 | 6600 | 31 | - | - | - | |
30.32 € | 1 | Available | 5 Days | 25 | 52 | 21.4 | 14000 | 16700 | 7800 | 31 | - | - | - | |
36.06 € | 1 | Available | 5 Days | 30 | 62 | 23.8 | 19500 | 13800 | 11300 | 35.8 | - | - | - | |
44.00 € | 1 | Available | 5 Days | 35 | 72 | 25.4 | 25500 | 11700 | 15300 | 39 | - | - | - | |
53.28 € | 1 | Available | 5 Days | 40 | 80 | 30.2 | 34500 | 10300 | 19800 | 43.8 | - | - | - | |
46.89 € | 1 | Available | 3 Days | 45 | 85 | 30.2 | 34500 | 9600 | 20400 | 43.8 | - | - | - | |
68.73 € | 1 | Available | 5 Days | 50 | 90 | 30.2 | 37500 | 9000 | 23200 | 43.8 | - | - | - | |
- | 1 | 4 Days | 60 | 110 | 37.1 | 56000 | 7300 | 36000 | 53.1 | Available | Available | 1.39 |
Loading...
Load Direction | Radial |
---|
Configure
Basic Attributes
Inner Diameter d(φ)
Outer Diameter D(φ)
Width B (or T)(mm)
Basic Dynamic Load Rating(N)
Width with mounting components B1(mm)
RoHS Certificate
REACH Certificate
Customs tariff — weight(kg)
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes