Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
GY1108-KRR-B-AS2/V-FA106 |
GY1112-KRR-B-AS2/V |
GY1200-KRR-B-AS2/V |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Inner Diameter d (φ) | Outer Diameter D (φ) | Width B (or T) (mm) | Basic Dynamic Load Rating (N) | Maximum Allowable Rotational Speed (1/min) | Load Direction | Basic Load Rating Static Rating (N) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 31.58 € | 1 | Available | 3 Days | 38.1 | 80 | 49.2 | - | - | - | - | |
38.05 € | 1 | 17 Days | 44.45 | 85 | 49.2 | 32500 | 9600 | Radial | 20400 | |||
- | 1 | 4 Days | 50.8 | 100 | 55.6 | 43500 | 8000 | Radial | 29000 |
Loading...
Configure
Basic Attributes
Inner Diameter d(φ)
Outer Diameter D(φ)
Width B (or T)(mm)
Basic Dynamic Load Rating(N)
Load Direction
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes