Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
RA100-NPP-B-HLA |
RA104-NPP-B-HLA |
RA108-NPP-B |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Inner Diameter d (φ) | Outer Diameter D (φ) | Width B (or T) (mm) | Basic Dynamic Load Rating (N) | Load Direction | Basic Load Rating Static Rating (N) | Width with mounting components B1 (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
- | - | 1 | 4 Days | 25.4 | 52 | 31 | - | - | - | - | ||
- | - | 1 | 4 Days | 31.75 | 72 | 39 | - | - | - | - | ||
- | 1 | 4 Days | 38.1 | 80 | 30.2 | 32500 | Radial | 19800 | 43.8 |
Loading...
Configure
Basic Attributes
Inner Diameter d(φ)
Outer Diameter D(φ)
Width B (or T)(mm)
Basic Dynamic Load Rating(N)
Load Direction
Width with mounting components B1(mm)
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes