Radial insert ball bearings / outer ring, cylindrical / eccentric locking collar / P seals on both sides / bore in inches / RALxx-NPP / INA

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
RAL012-NPP-FA106
RAL012-NPP-FA106-HLA
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Width B (or T)
(mm)
Basic Dynamic Load Rating
(N)
Load Direction Basic Load Rating Static Rating
(N)
Width with mounting components B1
(mm)

16.28 €

1 Available 3 Days 16.710000Radial500024.6

-

1 4 Days 24.5----

Loading...

  1. 1

Basic information

Inner Diameter d(φ) 19.05 Outer Diameter D(φ) 42

Tech Support