Radial spherical plain bearings GE..-DO, requiring maintenance, to DIN ISO 12 240-1 (GE30-DO)

Radial spherical plain bearings GE..-DO, requiring maintenance, to DIN ISO 12 240-1 GE30-DO
  • Volume Discount

Product Details:

Manufacturer part number: GE30-DO

Brand: INA

Price: 15.92

Delivery time: 3 Days


Technical Data:

I.D. D: 30 mm

Static load capacity radial: 311000 N

Basic Load Rating: 62.3 kN

Allowable Tilt Angle α: 6 deg

Outer Diameter: 47 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

GE30-DO

Part Number
GE30-DO
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. D
(mm)
Static load capacity radial
(N)
Basic Load Rating
(kN)
Allowable Tilt Angle α
(deg)
Outer Diameter
(mm)
Width
(mm)

15.92 €

1 Available 3 Days 3031100062.364722

Loading...

  1. 1

Basic information

Operating Temperature Range(°C) -60::200

This page is Radial spherical plain bearings GE..-DO, requiring maintenance, to DIN ISO 12 240-1, part number GE30-DO.
You can find the detail information about specifications and dimensions on part number GE30-DO.

Variation of this product

Part Number
GE100-DO-C3
GE110-DO
GE110-DO-C3
GE35-DO
GE40-DO
GE45-DO
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
I.D. D
(mm)
Static load capacity radial
(N)
Basic Load Rating
(kN)
Allowable Tilt Angle α
(deg)
Outer Diameter
(mm)
Width
(mm)
-

347.24 €

1 Available 5 Days 100---15070

251.12 €

1 Available 6 Days 1103280000655616070
-

326.55 €

1 Available 3 Days 110---16070

20.45 €

1 Available 3 Days 3540000079.965525

24.32 €

1 Available 3 Days 4049600099.176228

29.26 €

1 Available 3 Days 4563900012876832

Tech Support