Radial spherical plain bearings GE..-HO-2RS, requiring maintenance, to DIN ISO 12 240-1, lip seals on both sides (Part Numbers - CAD Download)

Radial spherical plain bearings GE..-HO-2RS, requiring maintenance, to DIN ISO 12 240-1, lip seals on both sides
  • Volume Discount
[Specifications]
・I.D. D(mm): 20~80
・Outer Diameter(mm): 35~120
・Width(mm): 24~74
・DIN ISO 12 240-1

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
GE20-HO-2RS
GE25-HO-2RS
GE30-HO-2RS
GE35-HO-2RS
GE40-HO-2RS
GE45-HO-2RS
GE50-HO-2RS
GE60-HO-2RS
GE70-HO-2RS
GE80-HO-2RS
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. D
(mm)
Static load capacity radial
(N)
Basic Load Rating
(kN)
Outer Diameter
(mm)
Width
(mm)

28.51 €

1 Available 3 Days 2014800029.63524

39.01 €

1 Available 5 Days 2524100048.34229

30.43 €

1 Available 3 Days 3031100062.34730

36.11 €

1 Available 3 Days 3540000079.95535

55.17 €

1 Available 5 Days 4049600099.16238

49.69 €

1 Available 3 Days 456390001286840

57.03 €

1 Available 3 Days 507850001577543

87.12 €

1 Available 3 Days 6012200002459054

127.31 €

1 Available 3 Days 70156000031310565

189.65 €

1 Available 3 Days 80201000040212074

Loading...

  1. 1

Basic information

Operating Temperature Range(°C) -30::130 Allowable Tilt Angle α(deg) 3

Tech Support