Radial spherical plain bearings GE..-UK-2TS, maintenance-free, DIN ISO 12 240-1, sealing with 3 lips made of PTFE / steel reinforcement on both sides (Part Numbers)

Radial spherical plain bearings GE..-UK-2TS, maintenance-free, DIN ISO 12 240-1, sealing with 3 lips made of PTFE / steel reinforcement on both sides
  • Volume Discount
[Specifications]
・I.D. D(mm): 30~300
・Allowable Tilt Angle α(deg): 6, 7
・Outer Diameter(mm): 47~430
・Width(mm): 22~165
・DIN ISO 12 240-1

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
GE30-UK-2TS
GE35-UK-2TS
GE40-UK-2TS
GE45-UK-2TS
GE50-UK-2TS
GE60-UK-2TS
GE70-UK-2TS
GE80-UK-2TS
GE90-UK-2TS
GE100-UK-2TS
GE110-UK-2TS
GE120-UK-2TS
GE140-UK-2TS
GE160-UK-2TS
GE180-UK-2TS
GE200-UK-2TS
GE220-UK-2TS
GE240-UK-2TS
GE260-UK-2TS
GE280-UK-2TS
GE300-UK-2TS
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. D
(mm)
Static load capacity radial
(N)
Basic Load Rating
(kN)
Allowable Tilt Angle α
(deg)
Outer Diameter
(mm)
Width
(mm)
-

72.38 €

1 Available 5 Days 30--64722
-

76.52 €

1 Available 5 Days 35--65525

65.50 €

1 17 Days 4046600028076228
-

108.19 €

1 Available 5 Days 45--76832
-

123.95 €

1 Available 5 Days 50--67535
-

128.60 €

1 17 Days 60115000069169044
-

246.23 €

1 Available 5 Days 70--610549
-

316.02 €

1 Available 5 Days 80--612055
-

417.49 €

1 Available 5 Days 90--513060
-

402.05 €

1 17 Days 100--715070
-

657.90 €

1 Available 5 Days 110--616070
-

960.33 €

1 Available 5 Days 120--618085
-

1,266.67 €

1 Available 5 Days 140--721090
-

1,783.67 €

1 Available 5 Days 160--8230105
-

2,232.19 €

1 Available 5 Days 180--6260105
-

3,352.79 €

1 Available 5 Days 200--7290130
-

5,055.00 €

1 Available 4 Days 220--8320135
-

5,850.50 €

1 Available 4 Days 240--8340140
-

6,881.35 €

1 Available 5 Days 260--7370150
-

8,265.65 €

1 Available 5 Days 280--6400155
-

14,346.50 €

1 Available 4 Days 300--7430165

Loading...

  1. 1

Basic information

Type Spherical Bearing Spherical Bearing Type Standard Main Body Material Steel
The material of a ball Steel Liner Material PTFE Operating Temperature Range(°C) -30::100
Lubricating Method Oil-Free

Tech Support