Rod ends GAKR..-PB, with external thread, requiring maintenance, to DIN ISO 12 240-4, right hand thread

Rod ends GAKR..-PB, with external thread, requiring maintenance, to DIN ISO 12 240-4, right hand thread
  • Volume Discount
[Specifications]
・I.D. D(mm): 6~30
・Allowable Tilt Angle α(deg): 13~17
・Outer Diameter(mm): 20~70
・Width(mm): 9~37
・DIN ISO 12 240-4

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
GAKR6-PB-A
GAKR8-PB-A
GAKR10-PB-A
GAKR12-PB-A
GAKR14-PB-A
GAKR16-PB
GAKR20-PB
GAKR25-PB
GAKR30-PB
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. D
(mm)
Static load capacity radial
(N)
Basic Load Rating
(kN)
Allowable Tilt Angle α
(deg)
Outer Diameter
(mm)
Width
(mm)
Product size (length)
(mm)
-

18.02 €

1 Available 3 Days 669304.321320946
-

20.18 €

1 Available 3 Days 8129007.1414241254
-

33.68 €

1 Available 5 Days 10185001013281462
-

28.69 €

1 Available 3 Days 122080013.313321670
-

36.58 €

1 Available 3 Days 143200017.116361978

44.12 €

1 Available 3 Days 164530021.415422187

78.48 €

1 Available 5 Days 204560031.4145025103

120.45 €

1 Available 5 Days 257290047.1156031124

158.64 €

1 Available 5 Days 309590063.5177037145

Loading...

  1. 1

Basic information

Operating Temperature Range(°C) -60::250

Tech Support