Rod ends GIKPR..-PW, with internal thread, rmaintenance-free, fine pitch internal thread, to DIN ISO 12 240-4, right hand thread (Part Numbers - CAD Download)

Rod ends GIKPR..-PW, with internal thread, rmaintenance-free, fine pitch internal thread, to DIN ISO 12 240-4, right hand thread
  • Volume Discount
[Specifications]
・I.D. D(mm): 10, 12, 16
・Outer Diameter(mm): 28, 32, 42
・Width(mm): 14, 16, 21
・DIN ISO 12 240-4
・GIKPR..-PW
・Maintenance-free

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
GIKPR10-PW-A
GIKPR12-PW-A
GIKPR16-PW
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. D
(mm)
Static load capacity radial
(N)
Basic Load Rating
(kN)
Allowable Tilt Angle α
(deg)
Outer Diameter
(mm)
Width
(mm)
Product size (length)
(mm)
-

27.95 €

1 Available 3 Days 101850018.113281457
-

43.30 €

1 Available 5 Days 12208002413321666

73.57 €

1 Available 5 Days 164530038.615422185

Loading...

  1. 1

Basic information

Operating Temperature Range(°C) -50::200

Tech Support