Self-aligning ball bearings / double row / 10 / plastic cage / similar to DIN 630 / 10 / similar to DIN 630 / FAG

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
108-TVH
108-TVH-C3
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Basic Dynamic Load Rating
(N)
Maximum Allowable Rotational Speed
(1/min)
Load Direction Basic Load Rating Static Rating
(N)

13.63 €

1 Available 3 Days 275039000Radial560
-

13.63 €

1 Available 3 Days ----

Loading...

  1. 1

Basic information

Inner Diameter d(φ) 8 Outer Diameter D(φ) 22 Width B (or T)(mm) 7

Tech Support