Angular contact ball bearings / contact angle 25° / adjusted / in pairs or sets / restricted tolerances / HS70xx-E / FAG

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
HS7001-E-T-P4S-UL
HS7002-E-T-P4S-UL
HS7003-E-T-P4S-UL
HS7004-E-T-P4S-UL
HS7005-E-T-P4S-UL
HS7006-E-T-P4S-UL
HS7007-E-T-P4S-UL
HS7008-E-T-P4S-UL
HS7009-E-T-P4S-DUL
HS7009-E-T-P4S-UL
HS7009-E-T-P4S-UM
HS7010-E-T-P4S-UL
HS7011-E-T-P4S-UL
HS7012-E-T-P4S-UL
HS7013-E-T-P4S-UL
HS7014-E-T-P4S-DUL
HS7014-E-T-P4S-K5-UL
HS7014-E-T-P4S-QBCL
HS7014-E-T-P4S-UL
HS7015-E-T-P4S-UL
HS7016-E-T-P4S-DUL
HS7016-E-T-P4S-TUL
HS7016-E-T-P4S-UL
HS7017-E-T-P4S-UL
HS7018-E-T-P4S-K5-UL
HS7018-E-T-P4S-UL
HS7018-E-T-P4S-UM
HS7019-E-T-P4S-UL
HS7020-E-T-P4S-K5-UL
HS7020-E-T-P4S-TBTL
HS7020-E-T-P4S-UL
HS7021-E-T-P4S-UL
HS7022-E-T-P4S-UL
HS7022-E-T-P4S-UM
HS7024-E-T-P4S-UL
HS7026-E-T-P4S-DUL
HS7026-E-T-P4S-UL
HS7032-E-T-P4S-UL
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Inner Diameter d
(φ)
Outer Diameter D
(φ)
Width B (or T)
(mm)
Basic Dynamic Load Rating
(N)
Basic Load Rating Static Rating
(N)

102.02 €

1 Available 3 Days 122882320910

104.20 €

1 Available 3 Days 1532932501410

-

1 4 Days 17351033501520

119.32 €

1 17 Days 20421254002600

151.59 €

1 Available 5 Days 25471255002800

161.57 €

1 Available 5 Days 30551378004050

126.00 €

1 Available 3 Days 35621484004700

209.16 €

1 Available 5 Days 40681589005400
-

485.88 €

1 Available 5 Days -----

171.77 €

1 Available 3 Days 457516116007100
-

238.52 €

1 Available 5 Days -----

255.56 €

1 Available 5 Days 508016121007700

207.09 €

1 Available 3 Days 5590181690010900

245.18 €

1 17 Days 6095181760011800

252.00 €

1 Available 3 Days 65100181820012700
-

829.55 €

1 Available 5 Days -----
-

474.11 €

1 Available 5 Days -----
-

-

1 4 Days -----

293.42 €

1 Available 3 Days 70110202360016300

332.22 €

1 17 Days 75115202390017000
-

-

1 4 Days -----
-

-

1 4 Days -----

462.97 €

1 Available 5 Days 80125222850020600

371.88 €

1 Available 3 Days 85130222900021400
-

682.69 €

1 Available 5 Days -----

569.30 €

1 Available 5 Days 90140243400025000
-

586.35 €

1 Available 5 Days -----

616.89 €

1 Available 5 Days 95145243400026000
-

800.19 €

1 Available 5 Days -----
-

-

1 4 Days -----

667.40 €

1 Available 5 Days 100150243450027000

730.86 €

1 Available 5 Days 105160264500034500

586.83 €

1 Available 3 Days 110170284550035500
-

-

1 4 Days -----

706.50 €

1 17 Days 120180284650038500
-

-

1 4 Days -----

854.35 €

1 17 Days 130200336000050000
-

-

1 4 Days -----

Loading...

  1. 1

Basic information

Load Direction Radial

Tech Support