• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

Stud type track rollers KRE, with axial guidance, gap seals on both sides, with nut and grease nipple, single packed

Stud type track rollers KRE, with axial guidance, gap seals on both sides, with nut and grease nipple, single packed
  • Volume Discount

Product Details:

Manufacturer part number: KRE26-B-NMT

Brand: INA

Price: 66.93

Delivery time: 5 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

KRE26-B-NMT

Part Number
KRE26-B-NMT
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

66.93 €

1 Available 5 Days

Loading...

  1. 1

Basic information

Roller Outer Diameter D(φ) 26 Width(mm) 36 Inner Diameter(mm) 13

This page is Stud type track rollers KRE, with axial guidance, gap seals on both sides, with nut and grease nipple, single packed, part number KRE26-B-NMT.
You can find the detail information about specifications and dimensions on part number KRE26-B-NMT.

Tech Support