Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Inner diameter (mm) | Thread G | Sleeve length B1 (mm) | Bore diameter bearing d (mm) | Bearing overhang a1 (mm) | Thread length IG (mm) | Thread oil connector G1 | Distance oil connector a (mm) | Thread depth oil connector IG1 (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
41.25 € | 1 | Available | 3 Days | 35 | M45x1,5 | 40 | 40 | 3 | 7 | - | - | - | ||
42.86 € | 1 | Available | 3 Days | 40 | M50x1,5 | 44 | 45 | 3 | 7 | - | - | - | ||
51.49 € | 1 | Available | 3 Days | 60 | M75x2 | 61 | 65 | 3 | 12 | - | - | - | ||
463.66 € | 1 | 17 Days | 150 | M180x3 | 140 | 160 | 6 | 24 | - | - | - | |||
511.20 € | 1 | 17 Days | 160 | M190x3 | 146 | 170 | 6 | 24 | - | - | - | |||
481.85 € | 1 | Available | 3 Days | 170 | M200x3 | 154 | 180 | 6 | 26 | - | - | - | ||
712.39 € | 1 | 17 Days | 180 | Tr210X4 | 160 | 190 | 7 | 26 | - | - | - | |||
750.80 € | 1 | 17 Days | 190 | Tr220X4 | 170 | 200 | 7 | 30 | - | - | - | |||
1,384.17 € | 1 | Available | 5 Days | 190 | Tr220X4 | 170 | 200 | 7 | 30 | M6 | 4.5 | 7 | ||
1,198.56 € | 1 | Available | 5 Days | 200 | Tr240X4 | 181 | 220 | 8 | 30 | G1/8 | 8.5 | 12 | ||
1,384.17 € | 1 | Available | 5 Days | 220 | Tr260X4 | 189 | 240 | 8 | 30 | G1/8 | 8.5 | 12 | ||
2,240.42 € | 1 | Available | 5 Days | 240 | Tr290X4 | 205 | 260 | 8 | 30 | G1/8 | 8.5 | 12 | ||
2,511.82 € | 1 | Available | 5 Days | 260 | Tr310X5 | 212 | 280 | 8 | 30 | G1/8 | 8.5 | 12 | ||
43.63 € | 1 | Available | 3 Days | 45 | M55x2 | 50 | 50 | 3 | 9 | - | - | - | ||
44.02 € | 1 | Available | 3 Days | 50 | M60x2 | 54 | 55 | 3 | 10 | - | - | - | ||
45.34 € | 1 | Available | 3 Days | 55 | M65x2 | 58 | 60 | 3 | 11 | - | - | - | ||
60.41 € | 1 | Available | 5 Days | 65 | M80x2 | 64 | 70 | 4 | 12 | - | - | - | ||
54.66 € | 1 | Available | 3 Days | 70 | M85x2 | 68 | 75 | 4 | 12 | - | - | - | ||
62.68 € | 1 | Available | 5 Days | 75 | M90x2 | 71 | 80 | 4 | 12 | - | - | - | ||
69.38 € | 1 | Available | 3 Days | 80 | M95x2 | 74 | 85 | 4 | 13 | - | - | - | ||
70.69 € | 1 | Available | 3 Days | 85 | M100x2 | 79 | 90 | 4 | 14 | - | - | - | ||
97.61 € | 1 | Available | 5 Days | 90 | M105x2 | 85 | 95 | 4 | 16 | - | - | - | ||
86.35 € | 1 | Available | 3 Days | 95 | M110x2 | 90 | 100 | 4 | 16 | - | - | - | ||
115.13 € | 1 | Available | 5 Days | 105 | M125x2 | 98 | 110 | 4 | 16 | - | - | - | ||
124.89 € | 1 | Available | 3 Days | 115 | M135x2 | 105 | 120 | 4 | 17 | - | - | - | ||
157.28 € | 1 | Available | 3 Days | 125 | M145x2 | 115 | 130 | 4 | 19 | - | - | - | ||
223.95 € | 1 | Available | 3 Days | 135 | M155x3 | 125 | 140 | 5 | 20 | - | - | - | ||
268.28 € | 1 | Available | 3 Days | 145 | M165x3 | 135 | 150 | 5 | 24 | - | - | - |
Loading...
Taper | 1:12 |
---|
Configure
Basic Attributes
Inner diameter(mm)
Thread G
Sleeve length B1(mm)
Bore diameter bearing d(mm)
Bearing overhang a1(mm)
Thread length IG(mm)
Thread oil connector G1
Distance oil connector a(mm)
Thread depth oil connector IG1(mm)
Type
Filter by standard shipping days
Optional Attributes