Withdrawal sleeves AH(X)3, main dimensions to DIN 5416, taper 1:12

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
AH308
AH309
AH313
AH314
AH315
AH316
AHX310
AHX311
AHX312
AHX317
AHX318
AHX319
AHX320
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Inner diameter
(mm)
Thread G Sleeve length B1
(mm)
Bore diameter bearing d
(mm)
Bearing overhang a1
(mm)
Thread length IG
(mm)

40.48 €

1 Available 3 Days 35M45x1,5294036

41.02 €

1 Available 3 Days 40M50x1,5314536

50.86 €

1 Available 5 Days 60M75x2426538

49.26 €

1 Available 3 Days 65M80x2437048

56.74 €

1 Available 3 Days 70M85x2457548

74.34 €

1 Available 5 Days 75M90x2488048

43.95 €

1 Available 5 Days 45M55x2355037

45.71 €

1 Available 3 Days 50M60x2375537

46.42 €

1 Available 3 Days 55M65x2406038

65.32 €

1 Available 5 Days 80M95x2528549

68.01 €

1 Available 5 Days 85M100x2539049

62.45 €

1 Available 3 Days 90M105x25795410

78.10 €

1 Available 5 Days 95M110x259100410

Loading...

  1. 1

Basic information

Taper 1:12

Tech Support