Value Hex Socket Head Bolt (Cap Screw) UNF (Unified Fine Threads) — Black Oxide Finish / Pack —【10 Pieces Per Package】

Value Hex Socket Head Bolt (Cap Screw) UNF (Unified Fine Threads) — Black Oxide Finish / Pack —
Procurement methods have been optimized to allow for a reduced price for the "Value Bolt With Hex Socket Head UNF (Unified Fine Threads) Cap Screw."
These cap screws are popular when looking to cut costs.

(i)Remark

  • The product shown in the image is a representative image only.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
UNFKS0-1/4-P
UNFKS0-3/8-P
UNFKS0-3/16-P
UNFKS0-5/16-P
UNFKS1/2-1+1/2-P
UNFKS1/2-1+1/4-P
UNFKS1/2-1+3/4-P
UNFKS1/2-1-P
UNFKS1/2-2+1/2-P
UNFKS1/2-2+1/4-P
UNFKS1/2-2+3/4-P
UNFKS1/2-2-P
UNFKS1/2-3+1/2-P
UNFKS1/2-3/4-P
UNFKS1/2-3-P
UNFKS1/2-4+1/2-P
UNFKS1/2-4-P
UNFKS1/2-5-P
UNFKS1/2-6-P
UNFKS1/4-1+1/2-P
UNFKS1/4-1+1/4-P
UNFKS1/4-1/2-P
UNFKS1/4-1+3/4-P
UNFKS1/4-1/4-P
UNFKS1/4-1-P
UNFKS1/4-2+1/2-P
UNFKS1/4-2+1/4-P
UNFKS1/4-2-P
UNFKS1/4-3/4-P
UNFKS1/4-3/8-P
UNFKS1/4-3-P
UNFKS1/4-4-P
UNFKS1/4-5/8-P
UNFKS1/4-7/8-P
UNFKS3/4-1+1/2-P
UNFKS3/4-1+1/4-P
UNFKS3/4-1+3/4-P
UNFKS3/4-2+1/2-P
UNFKS3/4-2+1/4-P
UNFKS3/4-2+3/4-P
UNFKS3/4-2-P
UNFKS3/4-3+1/2-P
UNFKS3/4-3-P
UNFKS3/4-4-P
UNFKS3/4-5-P
UNFKS3/8-1+1/2-P
UNFKS3/8-1+1/4-P
UNFKS3/8-1/2-P
UNFKS3/8-1+3/4-P
UNFKS3/8-1-P
UNFKS3/8-2+1/2-P
UNFKS3/8-2+1/4-P
UNFKS3/8-2-P
UNFKS3/8-3+1/2-P
UNFKS3/8-3/4-P
UNFKS3/8-3-P
UNFKS3/8-4+1/2-P
UNFKS3/8-4-P
UNFKS3/8-5+1/2-P
UNFKS3/8-5/8-P
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Length L (inch) Nominal of Thread (inch)

6.88 €

10 Pieces Per Package

1 pack 8 Days 1/4No. 0

7.58 €

10 Pieces Per Package

1 pack 8 Days 3/8No. 0

6.88 €

10 Pieces Per Package

1 pack 8 Days 3/16No. 0

6.88 €

10 Pieces Per Package

1 pack 8 Days 5/16No. 0

50.48 €

10 Pieces Per Package

1 pack 8 Days 1 1/21/2

45.72 €

10 Pieces Per Package

1 pack 8 Days 1 1/41/2

50.75 €

10 Pieces Per Package

1 pack 8 Days 1 3/41/2

38.00 €

10 Pieces Per Package

1 pack 8 Days 11/2

67.65 €

10 Pieces Per Package

1 pack 8 Days 2 1/21/2

63.17 €

10 Pieces Per Package

1 pack 8 Days 2 1/41/2

71.83 €

10 Pieces Per Package

1 pack 8 Days 2 3/41/2

59.55 €

10 Pieces Per Package

1 pack 8 Days 21/2

104.47 €

10 Pieces Per Package

1 pack 8 Days 3 1/21/2

40.65 €

10 Pieces Per Package

1 pack 8 Days 3/41/2

75.97 €

10 Pieces Per Package

1 pack 8 Days 31/2

176.19 €

10 Pieces Per Package

1 pack 8 Days 4 1/21/2

84.13 €

10 Pieces Per Package

1 pack 8 Days 41/2

367.06 €

10 Pieces Per Package

1 pack 8 Days 51/2

513.89 €

10 Pieces Per Package

1 pack 8 Days 61/2

10.26 €

10 Pieces Per Package

1 pack 8 Days 1 1/21/4

9.27 €

10 Pieces Per Package

1 pack 8 Days 1 1/41/4

6.44 €

10 Pieces Per Package

1 pack 8 Days 1/21/4

12.11 €

10 Pieces Per Package

1 pack 8 Days 1 3/41/4

19.17 €

10 Pieces Per Package

1 pack 8 Days 1/41/4

8.50 €

10 Pieces Per Package

1 pack 8 Days 11/4

38.28 €

10 Pieces Per Package

1 pack 8 Days 2 1/21/4

26.75 €

10 Pieces Per Package

1 pack 8 Days 2 1/41/4

13.74 €

10 Pieces Per Package

1 pack 8 Days 21/4

7.36 €

10 Pieces Per Package

1 pack 8 Days 3/41/4

6.44 €

10 Pieces Per Package

1 pack 8 Days 3/81/4

49.63 €

10 Pieces Per Package

1 pack 8 Days 31/4

117.46 €

10 Pieces Per Package

1 pack 8 Days 41/4

6.78 €

10 Pieces Per Package

1 pack 8 Days 5/81/4

7.75 €

10 Pieces Per Package

1 pack 8 Days 7/81/4

109.79 €

10 Pieces Per Package

1 pack 8 Days 1 1/23/4

103.44 €

10 Pieces Per Package

1 pack 8 Days 1 1/43/4

109.79 €

10 Pieces Per Package

1 pack 8 Days 1 3/43/4

129.10 €

10 Pieces Per Package

1 pack 8 Days 2 1/23/4

129.10 €

10 Pieces Per Package

1 pack 8 Days 2 1/43/4

155.02 €

10 Pieces Per Package

1 pack 8 Days 2 3/43/4

119.57 €

10 Pieces Per Package

1 pack 8 Days 23/4

352.38 €

10 Pieces Per Package

1 pack 8 Days 3 1/23/4

155.02 €

10 Pieces Per Package

1 pack 8 Days 33/4

440.48 €

10 Pieces Per Package

1 pack 8 Days 43/4

513.89 €

10 Pieces Per Package

1 pack 8 Days 53/4

24.96 €

10 Pieces Per Package

1 pack 8 Days 1 1/23/8

22.53 €

10 Pieces Per Package

1 pack 8 Days 1 1/43/8

22.95 €

10 Pieces Per Package

1 pack 8 Days 1/23/8

27.44 €

10 Pieces Per Package

1 pack 8 Days 1 3/43/8

18.25 €

10 Pieces Per Package

1 pack 8 Days 13/8

33.88 €

10 Pieces Per Package

1 pack 8 Days 2 1/23/8

34.30 €

10 Pieces Per Package

1 pack 8 Days 2 1/43/8

29.60 €

10 Pieces Per Package

1 pack 8 Days 23/8

62.17 €

10 Pieces Per Package

1 pack 8 Days 3 1/23/8

18.15 €

10 Pieces Per Package

1 pack 8 Days 3/43/8

42.17 €

10 Pieces Per Package

1 pack 8 Days 33/8

146.83 €

10 Pieces Per Package

1 pack 8 Days 4 1/23/8

132.14 €

10 Pieces Per Package

1 pack 8 Days 43/8

464.94 €

10 Pieces Per Package

1 pack 8 Days 5 1/23/8

16.93 €

10 Pieces Per Package

1 pack 8 Days 5/83/8

Loading...

Basic information

Detailed Shape Standard Material SCM Surface Treatment Black Oxide
Mounting Hole Shape Hex Socket Tip Shape Flat End Thread ridge Type Unify Fine UNF
Sales Unit Box/Package Application Standard

Tech Support