• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

Pneumatic separator with damping

Pneumatic separator with damping

Click on this image to zoom in.

Click on this image to zoom in.

  • ASM-260-EW-09-I, ASM-260-EW-09-E
  • ASM-100-EW-08, ASM-100-EW-08-E, ASM-100-EW-08-I
  • ASM-250-EW-10
  • ASM-60-EW-08-I
  • ASM-500-EW-15, ASM-500-EW-15-E
  • ASM-60-EW-08, ASM-60-EW-08-E
  • ASM-1200-EW-15, ASM-1200-EW-15-E
  • ASM-160-EW-09-I-A19, ASM-160-EW-09-E-A19
  • ASM-600-EW-15-I
  • ASM-160-EW-09-I, ASM-160-EW-09-E
  • Volume Discount
Separators with damping are made for stopping of one or more accumulated workpiece carriers at a defined stop surface of the workpiece carrier in conveyor systems.They are mainly used where the transport speed is in the middle or high range or when the transported workpieces are sensitive to shocks. Because of the damped stopping of the workpiece carrier, the entire conveyor system is prevented from damage and wear. Optionally, in many variants, the upper and lower position of the stop can be detected with inductive proximity switches or with magnetic field sensors (T-slot sensors).

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
ASM-60-EW-08
ASM-60-EW-08-E
ASM-60-EW-08-I
ASM-100-EW-08
ASM-100-EW-08-E
ASM-100-EW-08-I
ASM-1200-EW-15
ASM-1200-EW-15-E
ASM-160-EW-09-E
ASM-160-EW-09-E-A19
ASM-160-EW-09-I
ASM-160-EW-09-I-A19
ASM-250-EW-10
ASM-260-EW-09-E
ASM-260-EW-09-I
ASM-500-EW-15
ASM-500-EW-15-E
ASM-600-EW-15-I
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSWeight workpiece carrier (min)
(kg)
Weight workpiece carrier (max)
(kg)
Width of the stop
(mm)
Stroke of the stop
(mm)
Query option position Connection

255.57 €

1 Available 12 Days 10160378-Pneumatic connection: M5

319.49 €

1 Available 10 Days 10160378electrical sensorPneumatic connection: M5

330.75 €

1 Available 10 Days 10160378inductive sensorPneumatic connection: M5

428.45 €

1 Available 10 Days 103100378-Pneumatic connection: M5

486.09 €

1 Available 13 Days 103100378electrical sensorPneumatic connection: M5

457.31 €

1 Available 10 Days 103100378inductive sensorPneumatic connection: M5

1,018.56 €

1 Available 10 Days 104012003715-Pneumatic connection: G 1/8 "

1,062.38 €

1 Available 10 Days 104012003715electrical sensorPneumatic connection: G 1/8 "

549.98 €

1 Available 10 Days 105160379electrical sensorPneumatic connection: M5

549.98 €

1 Available 10 Days 105160199electrical sensorPneumatic connection: M5

536.22 €

1 Available 10 Days 105160379inductive sensorPneumatic connection: M5

536.22 €

1 Available 10 Days 105160199inductive sensorPneumatic connection: M5

587.55 €

1 Available 10 Days 1052503710-Pneumatic connection: G 1/8 "

686.55 €

1 Available 10 Days 1010260379electrical sensorPneumatic connection: G 1/8 "

674.01 €

1 Available 10 Days 1010260379inductive sensorPneumatic connection: G 1/8 "

998.48 €

1 Available 10 Days 10105003715-Pneumatic connection: G 1/8 "

1,042.37 €

1 Available 10 Days 10105003715electrical sensorPneumatic connection: G 1/8 "

970.92 €

1 Available 10 Days 10156003715inductive sensorPneumatic connection: P1

Loading...

  1. 1

Basic information

Material housing Aluminum, hard anodized Material stop Hardened steel Working temperature (min)(° C) -20
Working temperature (max) 80 operating pressure 4 - 8 operation single acting

Tech Support