VQC4000, 5 Port Solenoid Valve, Base Mounted, Plug-in (New Product) (Part Numbers - CAD Download)

VQC4000, 5 Port Solenoid Valve, Base Mounted, Plug-in (New Product)
Power-saving, long-lifespan solenoid valve.
[Features]
· Cylinder actuation up to ø160 (160 mm diameter) is possible.
· Connector: Manifold.
· IP67-compliant protective structure.
· Compatible with numerous protocols.
· Thread type: Rc, G, NPT, NPTF.
· Piping specifications: Side ported / Bottom ported.

(i)Remark

  • ■ SMC Air Cylinder Product Selection and Technical Information
    The featured products page can be found here.

    ■ SMC Product Line
    Webpages for products currently without individual pages on this site will be released on an ad-hoc basis.
    Click here for a quotation or to make an order if you have a model number.
  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative images. Refer to the manufacturer's catalog for shape details.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

VQC4100Y-51

Part Number
VQC4100Y-51
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Application Installation method Features Number of Solenoids Switching Type Status at Power Off Voltage Pipe Port Type Nominal Pipe Thread Size CV Value Seal Type Pressure Rating
(MPa)
Pilot Air Supply Manual Switch Manual Indicator light / Surge voltage suppressor Body type Piping specifications Functions

83.31 €

1 26 Days Unit for Manifold MountingManifold Base-[Single] Single2-Position Normally OpenSelf-Reset (Spring Return)24 V DC---Standard0.15 to 1InternalNon-LockingNon-locking push type (tool required)Yes-Side portedLow-watt type (0.4 W)

Loading...

  1. 1

Basic information

Type Solenoid Valves Number of Ports 5-Port Valve Compatible Cylinder Diameter(Ø) 200 or Less
Plumbing Sub-Base Plumbing Driving Type Pilot Type Spool

This page is VQC4000, 5 Port Solenoid Valve, Base Mounted, Plug-in (New Product), part number VQC4100Y-51.
You can find the detail information about specifications and dimensions on part number VQC4100Y-51.

Variation of this product

Part Number
VQC4100-5B1
VQC4100-5C1
VQC4100-5E1
VQC4100Y-51-02T
VQC4100Y-5B1
VQC4101-51
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Application Installation method Features Number of Solenoids Switching Type Status at Power Off Voltage Pipe Port Type Nominal Pipe Thread Size CV Value Seal Type Pressure Rating
(MPa)
Pilot Air Supply Manual Switch Manual Indicator light / Surge voltage suppressor Body type Piping specifications Functions

86.47 €

1 26 Days Unit for Manifold MountingManifold BaseStandard[Single] Single2-Position Normally OpenSelf-Reset (Spring Return)24 V DC---Standard0.15 to 1InternalLockLocking type (tool required)Yes-Side portedStandard (0.95 W)

87.08 €

1 26 Days Unit for Manifold MountingManifold BaseStandard[Single] Single2-Position Normally OpenSelf-Reset (Spring Return)24 V DC---Standard0.15 to 1InternalLockLocking type (hand-operated)Yes-Side portedStandard (0.95 W)

81.35 €

1 26 Days Unit for Manifold MountingManifold BaseStandard[Single] Single2-Position Normally OpenSelf-Reset (Spring Return)24 V DC---Standard0.15 to 1InternalNon-LockingNon-locking push type (tool required)Without indicator light / With surge voltage suppressor-Side portedStandard (0.95 W)

107.94 €

1 26 Days Single UseDirectDrip-Proof / Lubrication Free[Single] Single2-Position ExhaustSelf-Reset (Spring Return)24 V DCNPTF1/4-Standard0.15 to 1InternalNon-LockingNon-locking push type (tool required)YesPlugin subplateSide portedLow-watt type (0.4 W)

87.19 €

1 26 Days Unit for Manifold MountingManifold Base-[Single] Single2-Position Normally OpenSelf-Reset (Spring Return)24 V DC---Standard0.15 to 1InternalLockLocking type (tool required)Yes-Side portedLow-watt type (0.4 W)

75.40 €

1 Same day

Stock

Unit for Manifold MountingManifold BaseStandard[Single] Single2-Position Normally OpenSelf-Reset (Spring Return)24 V DC---Soft Seal0.2 to 1InternalNon-LockingNon-locking push type (tool required)Yes-Side portedStandard (0.95 W)

Tech Support