P-Washer【10 Pieces Per Package】

P-Washer

[Features]
· Using "Panel II+" and "P-Washer" enables furring strip construction methods to be used with wet finishing and no ventilating copper edge.
· "P-Washer" can be used to temporarily fix heat insulating materials even when using furring strip construction methods.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

HP1293

Part Number
HP1293
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Volume DiscountShipping Days?

9.43 €

10 Pieces Per Package

8 Days

Loading...

  1. 1

Basic information

Type (Application) Plain Washers Type Plain Washers Material Resin
Surface Treatment N/A Sales Unit Box / Package Material, Resin POM Polyacetal (DURACON)
Surface Treatment (Details) N/A Outer Diameter(mm) 60

This page is P-Washer, part number HP1293.
You can find the detail information about specifications and dimensions on part number HP1293.

Additional Products in this Category

Tech Support