Plastic Ball Cage

Plastic Ball Cage
Cage made of polyacetal resin with steel balls. Cages can be plugged together to the desired length.

(i)Remark

  • Please order an assembled guide bush and ball cage  here

  • Please order an assembled guide bush, ball cage and guide shaft here

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Plastic Ball Cage N 500

Product Information

Suitability

Cage made of polyacetal resin with steel balls.
• High acceleration is possible due to the light composition of the plastic material.
• Excellent dry running characteristics.
• Smoothest possible run.

Features

• Injection-molded.
• The balls are captive but can move easily.
• Balls which are staggered in the axial direction extend the service life of the rotary stroke bearing.
• The cages which are provided with mating pins and slots can be used for combining individual sections to form any desired length.
• See page 37-41 for instructions on installation and servicing.

Material

Cage:
• Polyacetal resin, injection-molded
• Density 1.42 kg/dm3
• Heat resistance 100°C, maximum constant working temperature 80°C
Balls:
• Hardened, special roller bearing steel 100 Cr 6 (1.2067)
• DIN 5401/ISO 3290 grade 5 sorting group P0

Loading capacity

Column C shows the load ratings of the ball cages under uniform radial load. The loading capacity must be computed when moments are in play.

Special designs

The ball cages can be supplied with stainless steel or ceramic balls. Based on workpiece drawings, other dimensions are available in small-scale production lots or, for batches from approx. 10,000 units, as injection-molded parts.
The combinable ball cages are also available without balls (ball-free spacers).

Order Information

Ball Cage N 500/dw/d1/l2     Order No. 50000 . .

Specifications

dwd1l2kBallsCOrder No.
    [pcs.][N] 
1015212.5362705000050
  42 725405000051
  27 453605000052
  54 907205000053
1216212542705000054
  42 1085405000055
dwd1l2kBallsCOrder No.
    [pcs.][N] 
1217212.5362905000021
1824233667405000001
  30 889605000002
1925233667405000003
  30 889605000004
2026233667405000017
  30 889605000018
24302338410605000005
  30 11213205000006
25312338410605000007
  30 11213205000008
30382547514005000009
  30 9016805000010
32402547514005000011
  30 9016805000012
38462549016255000019
  30 10819505000020
40482549016255000013
  30 10819505000014
42502549016255000015
  30 10819505000016
Part Number
5000001
5000002
5000003
5000004
5000005
5000006
5000007
5000008
5000009
5000010
5000011
5000012
5000013
5000014
5000015
5000016
5000017
5000018
5000019
5000020
5000021
N500/18/24/23
N500/18/24/30
N500/19/25/23
N500/19/25/30
N500/20/26/23
N500/20/26/30
N500/24/30/23
N500/24/30/30
N500/25/31/23
N500/25/31/30
N500/30/38/25
N500/30/38/30
N500/32/40/25
N500/32/40/30
N500/38/46/25
N500/38/46/30
N500/40/48/25
N500/40/48/30
N500/42/50/25
N500/42/50/30
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
dw
(mm)
C
(N)
d1
(mm)
L2
(mm)
k
(mm)

11.05 €

1 12 Days 18740242366

11.80 €

1 12 Days 18960243088

11.05 €

1 12 Days 19740232366

11.80 €

1 12 Days 19960233088

12.98 €

1 12 Days 241060302384

13.85 €

1 12 Days 2413203030112

12.98 €

1 12 Days 251060312384

13.85 €

1 51 Days 2513203130112

13.85 €

1 12 Days 301400382575

14.65 €

1 14 Days 301680383090

13.85 €

1 12 Days 321400402575

14.65 €

1 12 Days 321680403090

17.12 €

1 12 Days 401625482590

18.20 €

1 12 Days 4019504830108

17.12 €

1 12 Days 421625502590

18.20 €

1 12 Days 4219505030108

11.05 €

1 12 Days 20740262366

11.80 €

1 12 Days 20960263088

17.12 €

1 12 Days 381625462590

18.20 €

1 12 Days 3819504630108

9.05 €

1 12 Days 12290172136

11.05 €

1 12 Days -----

11.80 €

1 12 Days -----

11.05 €

1 12 Days -----

11.80 €

1 12 Days -----

11.05 €

1 12 Days -----

11.80 €

1 12 Days -----

12.98 €

1 12 Days -----

13.85 €

1 12 Days 2413203030112

12.98 €

1 12 Days 251060312384

13.85 €

1 12 Days 2513203130112

13.85 €

1 12 Days 301400382575

14.65 €

1 12 Days 301680383090

13.85 €

1 12 Days 321400402575

14.65 €

1 12 Days 321680403090

17.12 €

1 12 Days 381625462590

18.20 €

1 12 Days 3819504630108

17.12 €

1 12 Days 401625482590

18.20 €

1 12 Days 4019504830108

17.12 €

1 12 Days 421625502590

18.20 €

1 12 Days 4219505030108

Loading...

  1. 1

Basic information

Sales Operation Retainer

Tech Support