Lock Nuts - Series HML..T

Lock Nuts - Series HML..T
Locknuts can be used to locate bearings on shafts or adapter sleeves. They also give easier mounting of bearings with a tapered shaft seat

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
HML41T
HML43T
HML47T
HML52T
HML56T
HML60T
HML64T
HML69T
HML72T
HML73T
HML76T
HML77T
HML82T
HML86T
HML90T
HML94T
HML98T
HML104T
HML108T
HML112T
HML118T
HML126T
HML134T
HML142T
HML150T
HML160T
HML170T
HML180T
HML190T
HML212T
HML224T
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Thread Nominal M Outer Diameter Dm
(mm)
Thickness B
(mm)
D
(mm)
m
(mm)
n
(mm)
Mass
(kg)

143.40 €

1 21 Days Tr205x4250302321883.2

143.40 €

1 21 Days Tr215x4260302422093.72

183.78 €

1 21 Days Tr235x4280342622094.1

244.27 €

1 21 Days Tr260x43103429020105.15

376.38 €

1 21 Days Tr280x43303031024105.49

438.08 €

1 21 Days Tr300x43603133624127.25

502.00 €

1 21 Days Tr320x538042356241210.5

789.33 €

1 21 Days Tr345x541045384281313

789.10 €

1 21 Days Tr360x542035394281310.2

843.57 €

1 21 Days Tr365x543048404281314

960.47 €

1 21 Days Tr380x544537417281411.3

995.37 €

1 21 Days Tr385x545048422281415

1,193.30 €

1 21 Days Tr410x548052452321419

1,329.02 €

1 21 Days Tr430x550052472321420

1,717.20 €

1 21 Days Tr450x552060490321524

1,594.12 €

1 21 Days Tr470x554043510321515.8

2,372.82 €

1 21 Days Tr490x558060550361534

2,686.17 €

1 21 Days Tr520x660068570361537

2,628.37 €

1 21 Days Tr540x662049590402027

2,858.72 €

1 21 Days Tr560x665060610402033.8

3,136.42 €

1 21 Days Tr590x669063650402047.7

2,860.27 €

1 21 Days Tr630x673065690452052.2

3,276.70 €

1 21 Days Tr670x677070730452059.8

3,733.13 €

1 21 Days Tr710x783070780502575.7

3,925.47 €

1 21 Days Tr750x787070820552579.6

4,142.45 €

1 21 Days Tr800x792070865552584

4,635.60 €

1 21 Days Tr850x797074915602594

4,896.97 €

1 21 Days Tr900x7102074965602599.3

5,326.00 €

1 21 Days Tr950x810707610156025108

6,115.03 €

1 21 Days Tr1060x811807811256025124

6,509.55 €

1 21 Days Tr1120x812407911856025132

Loading...

  1. 1

Basic information

Type Lock Nuts Shape Round Shape Surface Treatment None

Tech Support