Lock Nuts - Series HMLL

Lock Nuts - Series HMLL
Locknuts can be used to locate bearings on shafts or adapter sleeves. They also give easier mounting of bearings with a tapered shaft seat

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
HMLL36
HMLL38
HMLL40
HMLL42T
HMLL46T
HMLL50T
HMLL55T
HMLL59T
HMLL63T
HMLL67T
HMLL71T
HMLL75T
HMLL79T
HMLL83T
HMLL87T
HMLL92T
HMLL96T
HMLL100T
HMLL104T
HMLL110T
HMLL116T
HMLL125T
HMLL131T
HMLL139T
HMLL148T
HMLL156T
HMLL166T
HMLL176T
HMLL186T
HMLL196T
HMLL207T
HMLL219T
HMLL231T
HMLL243T
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Thread Nominal M Outer Diameter Dm
(mm)
Thickness B
(mm)
D
(mm)
m
(mm)
n
(mm)
Mass
(kg)

80.32 €

1 21 Days M 180x3210251961671.8

88.23 €

1 21 Days M 190x3225252111672.2

97.62 €

1 21 Days M 200x3235252211672.4

143.40 €

1 21 Days Tr210x4250262341882.9

183.78 €

1 21 Days Tr230x4270262541883.1

244.27 €

1 21 Days Tr250x4290262741883.4

376.38 €

1 21 Days Tr275x4320273041884.4

438.08 €

1 21 Days Tr295x43402732020104.6

475.38 €

1 21 Days Tr315x53702835020105.6

720.20 €

1 21 Days Tr335x53902837020106.7

789.10 €

1 21 Days Tr355x54102838624126.9

960.47 €

1 21 Days Tr375x54302840624127.3

1,045.05 €

1 21 Days Tr395x54603043624129.9

1,214.58 €

1 21 Days Tr415x548030456241210.3

1,354.98 €

1 21 Days Tr435x550030474281310.7

1,511.97 €

1 21 Days Tr460x553033504281313.5

1,802.47 €

1 21 Days Tr480x555033522321413.9

2,068.18 €

1 21 Days Tr500x557537547321517.6

2,299.80 €

1 21 Days Tr520x659542565321520.8

2,776.20 €

1 21 Days Tr550x662547595321524.7

2,345.40 €

1 21 Days Tr580x666047630321530

2,477.80 €

1 21 Days Tr625x671048675361532.3

2,813.68 €

1 21 Days Tr655x674552715361539.5

3,305.18 €

1 21 Days Tr695x679553755402046.4

3,668.48 €

1 21 Days Tr740x784055800402051.5

3,060.77 €

1 21 Days Tr780x788056840402049.6

4,252.58 €

1 21 Days Tr830x793057890402059.7

5,016.97 €

1 21 Days Tr880x799062950452076.3

5,404.90 €

1 21 Days Tr930x81040631000452082.2

5,871.75 €

1 21 Days Tr980x81090651050452089.3

4,828.75 €

1 21 Days Tr1035x811556711055025104

7,232.85 €

1 21 Days Tr1095x812156711655025110

8,284.88 €

1 21 Days Tr1155x812807012305025126

8,613.65 €

1 21 Days Tr1215x813407012905025131

Loading...

  1. 1

Basic information

Type Lock Nuts Shape Round Shape Surface Treatment None

Tech Support