Lock Nuts - Series KM

Lock Nuts - Series KM
Locknuts can be used to locate bearings on shafts or adapter sleeves. They also give easier mounting of bearings with a tapered shaft seat

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
KM0
KM1
KM2
KM3
KM4
KM5
KM6
KM7
KM8
KM9
KM10
KM11
KM11X1.5
KM12
KM12X1.5
KM13
KM13X1.5
KM14
KM15
KM16
KM17
KM18
KM19
KM20
KM21
KM22
KM23
KM24
KM25
KM26
KM27
KM28
KM29
KM30
KM31
KM32
KM33
KM34
KM36
KM38
KM40
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Thread Nominal M Outer Diameter Dm
(mm)
Thickness B
(mm)
D
(mm)
m
(mm)
n
(mm)
Mass
(kg)

3.95 €

1 4 Days M10x0.7518413.5320.004

3.95 €

1 4 Days M12x122417320.007

3.95 €

1 4 Days M15x125521420.01

3.95 €

1 4 Days M17x128524420.013

3.95 €

1 4 Days M20x132626420.019

3.95 €

1 4 Days M25x1.538732520.028

3.95 €

1 4 Days M30x1.545738520.038

4.55 €

1 4 Days M35x1.552844520.058

4.63 €

1 4 Days M40x1.55895062.50.077

4.75 €

1 4 Days M45x1.565105662.50.108

4.98 €

1 4 Days M50x1.570116162.50.13

5.67 €

1 4 Days M55x2751167730.146

5.67 €

1 21 Days M55x1.5751167730.143

6.35 €

1 4 Days M60x2801173730.158

6.35 €

1 21 Days M60x1.5801173730.158

7.38 €

1 4 Days M65x2851279730.187

7.38 €

1 21 Days M65x1.5851279730.186

7.47 €

1 4 Days M70x292128583.50.219

9.62 €

1 4 Days M75x298139083.50.263

11.33 €

1 4 Days M80x2105159583.50.357

12.45 €

1 4 Days M85x21101610283.50.409

17.57 €

1 4 Days M90x2120161081040.517

20.40 €

1 4 Days M95x2125171131040.577

20.40 €

1 4 Days M100x2130181201040.65

25.52 €

1 4 Days M105x2140181261250.786

25.52 €

1 4 Days M110x2145191331250.88

28.35 €

1 21 Days M115x2150191371250.916

32.93 €

1 4 Days M120x2155201381250.967

36.85 €

1 21 Days M125x2160211481251.081

36.85 €

1 4 Days M130x2165211491251.1

43.67 €

1 4 Days M135x2175221601461.399

52.18 €

1 4 Days M140x2180221601461.413

53.85 €

1 4 Days M145x2190241711461.837

57.85 €

1 4 Days M150x2195241711461.875

66.35 €

1 21 Days M155x3200251821672.069

78.25 €

1 4 Days M160x3210251821672.284

80.52 €

1 4 Days M165x3210261931672.293

86.18 €

1 4 Days M170x3220261931672.544

97.53 €

1 4 Days M180x3230272031882.766

107.15 €

1 4 Days M190x3240282141883.028

118.53 €

1 21 Days M200x3250292261883.35

Loading...

  1. 1

Basic information

Type Lock Nuts Shape Round Shape Surface Treatment None

Tech Support