Slot nut / KM

Slot nut / KM
Locknuts can be used to locate bearings on shafts or adapter sleeves. They also give easier mounting of bearings with a tapered shaft seat

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
KM032F
KM1018F
KM1118F
KM1218F
KM1318F
KM132F
KM1418F
KM1512F
KM1612F
KM1712F
KM1812F
KM1912F
KM2012F
KM2112F
KM2212F
KM232F
KM2412F
KM2612F
KM2812F
KM3012F
KM328F
KM332F
KM348F
KM368F
KM388F
KM408F
KM432F
KM532F
KM618F
KM718F
KM818F
KM918F
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Thread Nominal M Outer Diameter Dm
(mm)
Thickness B
(mm)
D
(mm)
m
(mm)
n
(mm)
Mass
(kg)

7.90 €

1 21 Days 0.391"x32F18413.5320.004

9.98 €

1 21 Days 1.967"x18F70116162.50.13

11.33 €

1 21 Days 2.157"x18F751167730.145

12.70 €

1 21 Days 2.360"x18F801173730.16

14.77 €

1 21 Days 2.548"x18F851279730.19

7.90 €

1 21 Days 0.469"x32F22417320.007

14.93 €

1 21 Days 2.751"x18F92128583.50.22

19.25 €

1 21 Days 2.933"x12F98139083.50.27

22.68 €

1 21 Days 3.137"x12F105159583.50.365

24.92 €

1 21 Days 3.340"x12F1101610283.50.41

35.13 €

1 21 Days 3.527"x12F120161081040.525

40.80 €

1 21 Days 3.730"x12F125171131040.59

40.80 €

1 21 Days 3.918"x12F130181201040.665

43.40 €

1 21 Days 4.122"x12F140181261250.795

43.40 €

1 21 Days 4.325"x12F145191331250.885

7.90 €

1 21 Days 0.586"x32F25521420.01

55.98 €

1 21 Days 4.716"x12F155201381250.985

62.63 €

1 21 Days 5.106"x12F165211491251.125

88.68 €

1 21 Days 5.497"x12F180221601461.425

98.33 €

1 21 Days 5.888"x12F195241711461.88

101.72 €

1 21 Days 6.284"x8F210251821672.315

7.90 €

1 21 Days 0.664"x32F28524420.013

112.07 €

1 21 Days 6.659"x8F220261931672.595

126.78 €

1 21 Days 7.066"x8F230272031882.83

139.28 €

1 21 Days 7.472"x8F240282141883.08

154.08 €

1 21 Days 7.847"x8F250292261883.385

7.90 €

1 21 Days 0.781"x32F32626420.02

7.90 €

1 21 Days 0.969"x32F38732520.015

7.90 €

1 21 Days 1.173"x18F45738520.043

9.10 €

1 21 Days 1.376"x18F52844520.058

9.27 €

1 21 Days 1.563"x18F5895062.50.08

9.50 €

1 21 Days 1.767"x18F65105662.50.109

Loading...

  1. 1

Basic information

Type Lock Nuts Shape Round Shape Surface Treatment None

Tech Support