Lock Nuts - Series KMFE

Lock Nuts - Series KMFE
These lock nuts come with through-body locking bolt and brass pin (KMP) or screw only (KMFE). No keyways or lock washer required.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
KMFE4
KMFE5
KMFE6
KMFE7
KMFE8
KMFE9
KMFE10
KMFE11
KMFE11X1.5
KMFE12
KMFE12X1.5
KMFE13
KMFE13X1.5
KMFE14
KMFE15
KMFE16
KMFE17
KMFE18
KMFE19
KMFE20
KMFE21
KMFE22
KMFE23
KMFE24
KMFE25
KMFE26
KMFE28
KMFE30
KMFE32
KMFE34
KMFE36
KMFE38
KMFE40
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Thread Nominal M Outer Diameter Dm
(mm)
Thickness B
(mm)
D
(mm)
m
(mm)
n
(mm)
Mass
(kg)

35.05 €

1 4 Days M20x1329.526420.019

35.27 €

1 4 Days M25x1.53810.531520.045

42.97 €

1 4 Days M30x1.54510.536520.06

42.97 €

1 4 Days M35x1.55211.542.5520.07

44.87 €

1 4 Days M40x1.558134762.50.11

45.30 €

1 4 Days M45x1.565135362.50.14

47.38 €

1 4 Days M50x1.5701457.562.50.17

54.00 €

1 4 Days M55x2751464730.19

54.00 €

1 21 Days M55x1.5751464730.19

59.52 €

1 4 Days M60x2801469730.2

59.52 €

1 21 Days M60x1.5801469730.2

65.02 €

1 21 Days M65x2851576730.24

65.02 €

1 21 Days M65x1.5851576730.245

71.63 €

1 4 Days M70x292157983.50.28

82.67 €

1 4 Days M75x298168583.50.32

87.05 €

1 21 Days M80x21051891.583.50.48

93.67 €

1 4 Days M85x2110199883.50.53

132.10 €

1 4 Days M90x2120191021040.65

134.43 €

1 21 Days M95x2125201101040.76

143.25 €

1 4 Days M100x2130211121040.77

153.18 €

1 21 Days M105x2140211121250.93

153.18 €

1 4 Days M110x214521.51221251

159.80 €

1 21 Days M115x2150251261251.11

159.80 €

1 21 Days M120x2155261301251.2

167.50 €

1 21 Days M125x2160271361251.33

167.50 €

1 21 Days M130x2165281411251.33

170.80 €

1 21 Days M140x2180281521461.55

181.83 €

1 21 Days M150x2195301621462.05

198.35 €

1 21 Days M160x3210321731672.5

209.38 €

1 21 Days M170x3220331841672.7

231.42 €

1 21 Days M180x3230341941883

253.45 €

1 21 Days M190x3240342071883.1

275.50 €

1 21 Days M200x3250342171883.3

Loading...

  1. 1

Basic information

Type Lock Nuts Shape Round Shape Surface Treatment None

Tech Support