Lock Nuts - Series KML

Lock Nuts - Series KML
Locknuts can be used to locate bearings on shafts or adapter sleeves. They also give easier mounting of bearings with a tapered shaft seat

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
KML24
KML26
KML28
KML30
KML32
KML34
KML36
KML38
KML40
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Thread Nominal M Outer Diameter Dm
(mm)
Thickness B
(mm)
D
(mm)
m
(mm)
n
(mm)
Mass
(kg)

32.93 €

1 21 Days M120x2145201351250.685

36.85 €

1 21 Days M130x2155211451250.776

52.18 €

1 21 Days M140x2165221551250.875

57.85 €

1 21 Days M150x2180241701451.25

78.25 €

1 21 Days M160x3190251801451.408

86.18 €

1 21 Days M170x3200261901651.554

97.53 €

1 4 Days M180x3210272001651.682

107.15 €

1 21 Days M190x3220282101651.848

118.53 €

1 21 Days M200x3240292221882.654

Loading...

  1. 1

Basic information

Type Lock Nuts Shape Round Shape Surface Treatment None

Tech Support