Lock Nuts - Series KMP

Lock Nuts - Series KMP
These lock nuts come with through-body locking bolt and brass pin (KMP) or screw only (KMFE). No keyways or lock washer required.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
KMP0
KMP1
KMP2
KMP3
KMP4
KMP5
KMP6
KMP7
KMP8
KMP9
KMP10
KMP11
KMP12
KMP13
KMP14
KMP15
KMP16
KMP17
KMP18
KMP19
KMP20
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Thread Nominal M Outer Diameter Dm
(mm)
Thickness B
(mm)
D
(mm)
m
(mm)
n
(mm)
Mass
(kg)

41.23 €

1 4 Days M10x0.7522916320.02

41.23 €

1 4 Days M12x122918320.018

41.23 €

1 4 Days M15x125921420.021

41.23 €

1 4 Days M17x128924420.025

41.23 €

1 9 Days M20x132928420.03

41.48 €

1 4 Days M25x1.538934520.04

50.57 €

1 4 Days M30x1.545941520.06

50.57 €

1 4 Days M35x1.552948520.079

52.77 €

1 4 Days M40x1.558115362.50.11

53.30 €

1 4 Days M45x1.565116062.50.14

55.75 €

1 4 Days M50x1.570146562.50.18

63.52 €

1 4 Days M55x2751469730.19

70.02 €

1 4 Days M60x2801574730.2

76.50 €

1 4 Days M65x2851579730.24

84.27 €

1 4 Days M70x292158583.50.28

97.25 €

1 4 Days M75x298159183.50.32

102.42 €

1 4 Days M80x2105189883.50.48

110.20 €

1 4 Days M85x21101810383.50.53

155.40 €

1 4 Days M90x2120181121040.65

158.17 €

1 21 Days M95x2125201171040.76

168.53 €

1 4 Days M100x2130201221040.8

Loading...

  1. 1

Basic information

Type Lock Nuts Shape Round Shape Surface Treatment None

Tech Support