• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

Lock Washers - Series MBL

Lock Washers - Series MBL
These are an accessory for sleeves but they also have their own application. Their main purpose is to lock the KM and KML nuts preventing them from being released from the sleeve or the shaft itself.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
MBL24
MBL26
MBL28
MBL30
MBL32
MBL34
MBL36
MBL38
MBL40
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outer Diameter Dm
(mm)
Thickness B
(mm)
Inner Diameter
(mm)
Mass
(kg)

10.98 €

1 21 Days 14821200.07

14.45 €

1 21 Days 15821300.09

17.22 €

1 21 Days 17021400.11

22.33 €

1 21 Days 18621500.145

24.88 €

1 21 Days 1972.651600.155

29.85 €

1 21 Days 2092.651700.18

35.93 €

1 21 Days 2152.651800.185

41.75 €

1 21 Days 2282.651900.19

47.48 €

1 21 Days 2482.652000.24

Loading...

  1. 1

Basic information

Shape Round Shape Surface Treatment None Number of Teeth 19

Tech Support