• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

Adapter Sleeves - Series HS

Adapter Sleeves - Series HS
Adapter Sleeves are mainly supplied with Lock Nuts and Lock washers. They can be ordered in Metric, Inch or custom design.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
HS206
HS208
HS210
HS211
HS213
HS215
HS217
HS218
HS219
HS220
HS222
HS2306
HS2308
HS2308E
HS2310
HS2311
HS2313
HS2313E
HS2315
HS2317
HS2318
HS2319
HS2320
HS2320E
HS2322
HS2322E
HS2324
HS2324E
HS2324L
HS2328
HS2328L
HS2330
HS2330L
HS2334
HS2336
HS2338
HS2340
HS2340L
HS3024
HS3024E
HS3028
HS3028E
HS3030
HS3030E
HS3034
HS3034E
HS3036
HS3036E
HS3038
HS3040
HS306
HS306E
HS308
HS308E
HS309/1.5/8
HS310
HS310E
HS311
HS311E
HS3120
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Thread Nominal M Shaft Diameter d1
(mm)
Shaft Diameter d1
(inch)
Bearing Inner Diameter d
(mm)
Length l
(mm)
Lock Nut Oouter Diameter Dm
(mm)
Mass
(kg)
Lock Nut + Locking Device Assembly Tool - Hook Spanner Assembly Tool - Hydraulic Nut

13.03 €

1 21 Days M 30x1,50.8757/8"3027450.105BGL KM 6 + BGL MB 6HN 6N/A

13.92 €

1 21 Days M 40x1,51.3751.3/8"4031850.155BGL KM 8 + BGL MB 8HN 8N/A

16.55 €

1 21 Days M 50x1,51.6251.5/8"50351450.295BGL KM 10 + BGL MB 10HN 10HMV 10E

18.02 €

1 21 Days M 55x1,51.8751.7/8"5537750.325BGL KM 11x1.5 + BGL MB 11HN 11HMV 11x1.5E

22.62 €

1 21 Days M 65x1,52.3752.3/8"65401200.345BGL KM 13x1.5 + BGL MB 13HN 13HMV 13x1.5E

29.42 €

1 21 Days M 75x22.6252.5/8"7543580.575BGL KM 15 + BGL MB 15HN 15HMV 15E

36.22 €

1 21 Days M 85x22.8752.7/8"8550981.02BGL KM 17 + BGL MB 17HN 17HMV 17E

50.57 €

1 21 Days M 90x23.1253.1/8"90521301.083BGL KM 18 + BGL MB 18HN 18HMV 18E

57.30 €

1 21 Days M 95x23.3753.3/8"95551951.153BGL KM 19 + BGL MB 19HN 19HMV 19E

61.08 €

1 21 Days M 100x23.6253.5/8"100582501.49BGL KM 20 + BGL MB 20HN 20HMV 20E

79.22 €

1 21 Days M 110x23.8753.7/8"110632401.837BGL KM 22 + BGL MB 22HN 22HMV 22E

16.55 €

1 21 Days M 30x1,50.8757/8"3038750.145BGL KM 6 + BGL MB 6HN 6N/A

17.40 €

1 21 Days M 40x1,51.3751.3/8"40461200.2BGL KM 8 + BGL MB 8HN 8N/A

51.70 €

1 21 Days M 40x1,51.3751.3/8"40461250.223BGL KMFE 8HN 8N/A

20.05 €

1 21 Days M 50x1,51.6251.5/8"5055700.414BGL KM 10 + BGL MB 10HN 10HMV 10E

20.90 €

1 21 Days M 55x1,51.8751.7/8"55591100.455BGL KM 11x1.5 + BGL MB 11HN 11HMV 11x1.5E

27.88 €

1 21 Days M 65x1,52.3752.3/8"65651450.485BGL KM 13x1.5 + BGL MB 13HN 13HMV 13x1.5E

76.90 €

1 21 Days M 65x1,52.3752.3/8"6550450.521BGL KMFE 13x1.5HN 13HMV 13x1.5E

37.12 €

1 21 Days M 75x22.6252.5/8"7573850.857BGL KM 15 + BGL MB 15HN 15HMV 15E

43.77 €

1 21 Days M 85x22.8752.7/8"85821251.445BGL KM 17 + BGL MB 17HN 17HMV 17E

61.08 €

1 21 Days M 90x23.1253.1/8"90861801.69BGL KM 18 + BGL MB 18HN 18HMV 18E

69.42 €

1 21 Days M 95x23.3753.3/8"95902401.92BGL KM 19 + BGL MB 19HN 19HMV 19E

77.72 €

1 21 Days M 100x23.6253.5/8"100972102.15BGL KM 20 + BGL MB 20HN 20HMV 20E

181.47 €

1 21 Days M 100x23.6253.5/8"100712202.188BGL KMFE 20HN 20HMV 20E

98.87 €

1 21 Days M 110x23.8753.7/8"1101051952.68BGL KM 22 + BGL MB 22HN 22HMV 22E

206.03 €

1 21 Days M 110x23.8753.7/8"110772202.7BGL KMFE 22HN 22HMV 22E

115.30 €

1 21 Days M 120x24.3754.3/8"1201121453.19BGL KM 24 + BGL MB 24HN 24HMV 24E

212.13 €

1 21 Days M 120x24.3754.3/8"120721653.238BGL KMFE 24HN 24HMV 24E

115.30 €

1 21 Days M 120x24.3754.3/8"120721802.96BGL KML 24 + BGL MBL 24HN 22HMV 24E

181.25 €

1 21 Days M 140x24.8754.7/8"1401311305.2BGL KM 28 + BGL MB 28HN 28HMV 28E

181.25 €

1 21 Days M 140x24.8754.7/8"140971454.512BGL KML 28 + BGL MBL 28HN 26HMV 28E

190.18 €

1 21 Days M 150x25.3755.3/8"1501392405.8BGL KM 30 + BGL MB 30HN 30HMV 30E

190.18 €

1 21 Days M 150x25.3755.3/8"1501112505.165BGL KML 30 + BGL MBL 30HN 28HMV 30E

292.03 €

1 21 Days M 170x35.8755.7/8"1701541809.4BGL KM 34 + BGL MB 34HN 34HMV 34E

325.28 €

1 21 Days M 180x36.3756.3/8"18016124011.3BGL KM 36 + BGL MB 36HN 36HMV 36E

396.42 €

1 21 Days M 190x36.6256.5/8"19016922012.6BGL KM 38 + BGL MB 38HN 38HMV 38E

568.07 €

1 21 Days M 200x37.1257.1/8"20017624013.9BGL KM 40 + BGL MB 40HN 40HMV 40E

568.08 €

1 21 Days M 200x37.1257.1/8"20015025013.264BGL KML 40 + BGL MBL 40HN 38HMV 40E

110.78 €

1 21 Days M 120x24.3754.3/8"120722301.93BGL KML 24 + BGL MBL 24HN 22HMV 24E

207.63 €

1 21 Days M 120x24.3754.3/8"120722401.978BGL KMFE 24HN 24HMV 24E

149.20 €

1 21 Days M 140x24.8754.7/8"140822003.16BGL KML 28 + BGL MBL 28HN 26HMV 28E

236.73 €

1 21 Days M 140x24.8754.7/8"140822103.725BGL KMFE 28HN 28HMV 28E

153.05 €

1 21 Days M 150x25.3755.3/8"150871553.89BGL KML 30 + BGL MBL 30HN 28HMV 30E

244.10 €

1 21 Days M 150x25.3755.3/8"150871804.21BGL KMFE 30HN 30HMV 30E

236.93 €

1 21 Days M 170x35.8755.7/8"1701012205.99BGL KML 34 + BGL MBL 34HN 31HMV 34E

323.33 €

1 21 Days M 170x35.8755.7/8"1701012406.956BGL KMFE 34HN 31HMV 34E

266.43 €

1 21 Days M 180x36.3756.3/8"1801091956.83BGL KML 36 + BGL MBL 36HN 32-HN 33HMV 36E

359.78 €

1 21 Days M 180x36.3756.3/8"1801092207.963BGL KMFE 36HN 32-HN 33HMV 36E

358.63 €

1 21 Days M 190x36.6256.5/8"1901122507.45BGL KML 38 + BGL MBL 38HN 34HMV 38E

480.32 €

1 21 Days M 200x37.1257.1/8"2001202309.19BGL KML 40 + BGL MBL 40HN 38HMV 40E

13.03 €

1 21 Days M 30x1,50.8757/8"3031580.115BGL KM 6 + BGL MB 6HN 6N/A

46.38 €

1 21 Days M 30x1,50.8757/8"3031700.137BGL KMFE 6HN 6N/A

13.92 €

1 21 Days M 40x1,51.3751.3/8"4036980.165BGL KM 8 + BGL MB 8HN 8N/A

48.22 €

1 21 Days M 40x1,51.3751.3/8"40361100.188BGL KMFE 8HN 8N/A

13.92 €

1 21 Days M 45x1,51.3751.3/8"45391300.165BGL KM 9 + BGL MB 9HN 9N/A

16.55 €

1 21 Days M 50x1,51.6251.5/8"5042450.335BGL KM 10 + BGL MB 10HN 10HMV 10E

52.68 €

1 21 Days M 50x1,51.6251.5/8"5042580.35BGL KMFE 10HN 10HMV 10E

18.02 €

1 21 Days M 55x1,51.8751.7/8"5545850.366BGL KM 11x1.5 + BGL MB 11HN 11HMV 11x1.5E

59.18 €

1 21 Days M 55x1,51.8751.7/8"5545980.391BGL KMFE 11x1.5HN 11HMV 11x1.5E

78.45 €

1 21 Days M 100x23.6253.5/8"100761801.8BGL KM 20 + BGL MB 20HN 20HMV 20E

Loading...

Basic information

Material Nodular (Ductile Iron) Surface Treatment None

Tech Support