Hydraulic Adapter Sleeves - Series OHS

Hydraulic Adapter Sleeves - Series OHS
These sleeves come with the same dimensions of the standard sleeves, however, they are provided with oil ducts on the thread side and grooves on the outer surface for oil injection (internal upon request), facilitating the mounting and mainly the dismounting of the assembly. Hydraulic adapter sleeves are recommended for shafts from 140 mm diameter.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
OHS2334H
OHS2336H
OHS2338H
OHS2340H
OHS2340HL
OHS3034H
OHS3034HE
OHS3036H
OHS3036HE
OHS3038H
OHS3040H
OHS3134H
OHS3134HE
OHS3134HL
OHS3136H
OHS3138H
OHS3138HL
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Thread Nominal M Shaft Diameter d1
(mm)
Bearing Inner Diameter d
(mm)
Length l
(mm)
Lock Nut Oouter Diameter Dm
(mm)
Mass
(kg)
Lock Nut + Locking Device Assembly Tool - Hook Spanner Assembly Tool - Hydraulic Nut Injection Oil Nominal Thread G1

323.35 €

1 21 Days M 170x3149,2217015410309,400BGL KM 34 + BGL MB 34HN 34HMV 34EM6

356.60 €

1 21 Days M 180x3161,9218016130011,300BGL KM 36 + BGL MB 36HN 36HMV 36EM6

427.73 €

1 21 Days M 190x3168,2719016952012,600BGL KM 38 + BGL MB 38HN 38HMV 38EM6

599.38 €

1 21 Days M 200x3180,9720017675013,900BGL KM 40 + BGL MB 40HN 40HMV 40EM6

599.40 €

1 21 Days M 200x3180,9720017670013,264BGL KML 40 + BGL MBL 40HN 38HMV 40EM6

268.25 €

1 21 Days M 170x3149,221701015205,990BGL KML 34 + BGL MBL 34HN 31HMV 34EM6

281.67 €

1 21 Days M 170x3149,221701015206,956BGL KMFE 34HN 31HMV 34EM6

297.75 €

1 21 Days M 180x3161,921801092206,830BGL KML 36 + BGL MBL 36HN 32-HN 33HMV 36EM6

312.63 €

1 21 Days M 180x3161,921801092007,963BGL KMFE 36HN 32-HN 33HMV 36EM6

389.95 €

1 21 Days M 190x3168,271901123507,450BGL KML 38 + BGL MBL 38HN 34HMV 38EM6

511.63 €

1 21 Days M 200x3180,972001205209,190BGL KML 40 + BGL MBL 40HN 38HMV 40EM6

271.43 €

1 21 Days M 170x3149,221701228708,000BGL KM 34 + BGL MB 34HN 34HMV 34EM6

285.02 €

1 21 Days M 170x3149,221701228707,911BGL KMFE 34HN 34HMV 34EM6

271.45 €

1 21 Days M 170x3149,221701229207,075BGL KML 34 + BGL MBL 34HN 31HMV 34EM4

306.03 €

1 21 Days M 180x3161,921801312809,500BGL KM 36 + BGL MB 36HN 36HMV 36EM6

410.47 €

1 21 Days M 190x3168,2719014146010,200BGL KM 38 + BGL MB 38HN 38HMV 38EM6

410.47 €

1 21 Days M 190x3168,271901414208,935BGL KML 38 + BGL MBL 38HN 34HMV 38EM6

Loading...

  1. 1

Basic information

Material Nodular (Ductile Iron) Surface Treatment None

Tech Support