Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
MDLUB25-30DM-F
Part Number
|
---|
MDLUB25-30DM-F |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Main Body Shape | Cylinder (Tube) Inner Diameter (Ø) | Stroke (mm) | Operating Pressure (MPa) | Support bracket | Port thread type | Auto Switch | Lead Wire Length (m) | Number of Switches | Type of Mount Support | Rod Tip Shape | Custom-made Specifications | Locking Direction | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
308.84 € | 1 | 26 Days | - | 25 | 30 | 0.25~1 | Basic type | M Screw | Without auto switch (built-in magnet) | None | None | - | Male rod end | - | Extension locking |
Loading...
Cylinder Operation Method | Double Acting | Rod Operation Method | Single Rods | Additional Function | With fall prevention function / With Intermediate Stop Function / With rod detent function |
---|---|---|---|---|---|
Environment, Applications | Standard | Operating Temperature(℃) | -10::60 | End Locking | Available |
Valves | NA | Connector type | None |
This page is MLU Series Plate Cylinder With Lock, part number MDLUB25-30DM-F.
You can find the detail information about specifications and dimensions on part number MDLUB25-30DM-F.
Configure
Basic Attributes
Main Body Shape
Type of Mount Support
Custom-made Specifications
Type
Cylinder (Tube) Inner Diameter(Ø)
Stroke(mm)
Support bracket
Port thread type
Auto Switch
Lead Wire Length(m)
Number of Switches
Rod Tip Shape
Locking Direction
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
MDLUB25-150D-B |
MDLUB25-150D-F |
MDLUB25-150DM-F |
MDLUB25-40D-B |
MDLUB25-50D-F |
MDLUB32-10D-B |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Main Body Shape | Cylinder (Tube) Inner Diameter (Ø) | Stroke (mm) | Operating Pressure (MPa) | Support bracket | Port thread type | Auto Switch | Lead Wire Length (m) | Number of Switches | Type of Mount Support | Rod Tip Shape | Custom-made Specifications | Locking Direction |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
331.84 € | 1 | 26 Days | - | 25 | 150 | 0.25~1 | Basic type | M Screw | Without auto switch (built-in magnet) | None | None | - | Female rod end | - | Retraction locking | ||
331.84 € | 1 | 26 Days | - | 25 | 150 | 0.25~1 | Basic type | M Screw | Without auto switch (built-in magnet) | None | None | - | Female rod end | - | Extension locking | ||
331.84 € | 1 | 26 Days | [Block Shape] Plate Cylinder | 25 | 150 | 0.2~0.7 | - | M Screw | Without auto switch (built-in magnet) | None | None | Basic type | Male rod end | None | Extension locking | ||
310.68 € | 1 | 26 Days | - | 25 | 40 | 0.25~1 | Basic type | M Screw | Without auto switch (built-in magnet) | None | None | - | Female rod end | - | Retraction locking | ||
312.61 € | 1 | 26 Days | - | 25 | 50 | 0.25~1 | Basic type | M Screw | Without auto switch (built-in magnet) | None | None | - | Female rod end | - | Extension locking | ||
320.27 € | 1 | 26 Days | - | 32 | 10 | 0.25~1 | Basic type | Rc | Without auto switch (built-in magnet) | None | None | - | Female rod end | - | Retraction locking |