[Features]
· The flange is provided at the end face of the sleeve.
· It has a square flange and two synthetic resin retainers are built in, increasing the allowable load and allowable moment compared to single types.
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
---|
NFES-13VLUU |
NFES-16VLUU |
Part Number | Standard Unit Price | Volume Discount | Shipping Days? | Diameter of Inscribed Circle dr (φ) | Overall Length L (mm) | Outer Diameter D (φ) | Basic Load Rating Dynamic Rating (Detail) (N) | Basic Load Rating Static Rating (N) | Tolerance of Inscribed Circle (Minus Side) (mm) |
---|---|---|---|---|---|---|---|---|---|
60.08 € | 29 Days | 13 | 61 | 23 | 815 | 1,568 | -0.01 | ||
68.48 € | 29 Days | 16 | 70 | 28 | 1,234 | 2,352 | -0.01 |
Loading...
Type | Flange | Style | Standard | Flange Type | Standard Flange |
---|---|---|---|---|---|
Material of Outer Cylinder | Iron | Outer Cylinder Surface Treatment | Surface Treatment | Motion | Linear Motion |
Lubrication Type | N/A | The circulation type of balls | Double | Accuracy | Standard Grade |
Type | Flanged End Face | Length | Long | Retainer material | Synthetic resin |
Seal | Double-sided seal |
Please assist us in our effort to improve this site.
Please give us a feedback on the MISUMI e-Catalog.
Thank you for your cooperation.
If you wish to receive our response,please use the inquiry form.