Manufacturer part number: NFED-25VLUU
Brand: ASK LINEAR
Price: 112.25 €
Delivery time: 10 Days
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
NFED-25VLUU
Type | Flange | Style | Standard | Flange Type | Standard Flange |
---|---|---|---|---|---|
Diameter of Inscribed Circle dr(φ) | 25 | Overall Length L(mm) | 112 | Material of Outer Cylinder | Iron |
Outer Cylinder Surface Treatment | Surface Treatment | Motion | Linear Motion | Lubrication Type | N/A |
The circulation type of balls | Double | Outer Diameter D(φ) | 40 | Basic Load Rating Dynamic Rating (Detail)(N) | 1,558 |
Basic Load Rating Static Rating(N) | 3,136 | Accuracy | Standard Grade | Tolerance of Inscribed Circle (Minus Side)(mm) | -0.012 |
Type | Flanged End Face | Length | Long | Retainer material | Synthetic resin |
Seal | Double-sided seal |
This page is NF Long Type, End-Face Flange, Circular, part number NFED-25VLUU.
You can find the detail information about specifications and dimensions on part number NFED-25VLUU.