• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

NF Long Type, Center Flange, Square

NF Long Type, Center Flange, Square

Product Details:

Manufacturer part number: NFCS-25VLUU

Brand: ASK LINEAR

Price: 110.99

Delivery time: 9 Days

(i)Remark

  • The symbol for "diameter of inscribed circle, dr" is d in the catalog.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

NFCS-25VLUU

Part Number
NFCS-25VLUU
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

110.99 €

1 9 Days

Loading...

  1. 1

Basic information

Type Flange Style Standard Flange Type Center Flanged
Diameter of Inscribed Circle dr(φ) 25 Overall Length L(mm) 112 Material of Outer Cylinder Iron
Outer Cylinder Surface Treatment Surface Treatment Motion Linear Motion Lubrication Type N/A
The circulation type of balls Double Outer Diameter D(φ) 40 Basic Load Rating Dynamic Rating (Detail)(N) 1,558
Basic Load Rating Static Rating(N) 3,136 Accuracy Standard Grade Tolerance of Inscribed Circle (Minus Side)(mm) -0.012
Type Flanged Center Length Long Retainer material Synthetic resin
Seal Double-sided seal

This page is NF Long Type, Center Flange, Square, part number NFCS-25VLUU.
You can find the detail information about specifications and dimensions on part number NFCS-25VLUU.

Tech Support