We are using cookies to offer a more comfortable experience in our online shop

For example, we can show you personalized product recommendations and offer the best possible service functions in the ordering process. You can manage your cookie settings under privacy policy at any time.

  • Important notice: Due to COVID-19 our costs for importing products to Europe have increased tremendously. Therefore, an additional freight cost surcharge of 11.50 Euros per delivery will be invoiced from May 1st, 2020 temporally. Find further information here.
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 18:00 25/11/2020 to 0:00 (CET) 26/11/2020. We apologize for the inconvenience.

Ball Bushing Unit (Aluminum Case, Square Flange)

[Features]
· This unit houses two ball bushings inside an aluminum case with a square mounting flange.
· Suitable for ensuring corrosion resistance when used in conjunction with stainless-steel ball bushings.

(i)Remark

  • The symbol for "diameter of inscribed circle, dr" is d in the catalog.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

LCF-16AVUU

Part Number
LCF-16AVUU
Part NumberStandard Unit PriceVolume DiscountShipping Days?Basic Load Rating Dynamic Rating (Detail)
(N)
Basic Load Rating Static Rating
(N)
Tolerance of Inscribed Circle (Minus Side)
(mm)

96.05 €

8 Days 1,5481,411-0.009

Loading...

  1. 1

Basic information

Type Flange Style Standard Flange Type Standard Flange
Diameter of Inscribed Circle dr(φ) 16 Overall Length L(mm) 88 Material of Outer Cylinder Aluminum
Outer Cylinder Surface Treatment No Surface Treatment Motion Linear Motion Lubrication Type N/A
The circulation type of balls Double Outer Diameter D(φ) 42 Accuracy Standard Grade
Type Flanged End Face Length Standard Retainer material Synthetic resin
Seal Double-sided seal

This page is Ball Bushing Unit (Aluminum Case, Square Flange), part number LCF-16AVUU.
You can find the detail information about specifications and dimensions on part number LCF-16AVUU.

Additional Products in this Category

Tech Support