We are using cookies to offer a more comfortable experience in our online shop

For example, we can show you personalized product recommendations and offer the best possible service functions in the ordering process. You can manage your cookie settings under privacy policy at any time.

  • Due to a temporary system error, the displayed tracking information within the online ordering system are currently wrong. Please track the displayed tracking number as follows. For shipments within Germany please track with GLS. For shipments to all other European countries, please track with TNT / FedEX. We are sorry for the inconvenience caused.
  • Important notice: Due to COVID-19 our costs for importing products to Europe have increased tremendously. Therefore, an additional freight cost surcharge of 11.50 Euros per delivery will be invoiced from May 1st, 2020 temporally. Find further information here.
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 2:00 24/1/2021 to 0:00 (CET) 25/1/2021. We apologize for the inconvenience.

Special Environment–Compatible Ball Bushing Unit, MS/SW Type

[Features]
· This is the LCF-B model with the following accessories attached to make it more suitable for the use environment.
· Metal scraper (MS): Suitable for special environments in which hard contaminants, textile waste or fine dust adhere to the shaft surface.
· Soft wiper (SW): Capable of preventing grease outflow and fine dust penetration.

(i)Remark

  • The symbol for "diameter of inscribed circle, dr" is d in the catalog.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

LCF-25BUU-MS

Part Number
LCF-25BUU-MS
Part NumberStandard Unit PriceVolume DiscountShipping Days?Basic Load Rating Dynamic Rating (Detail)
(N)
Basic Load Rating Static Rating
(N)

146.03 €

30 Days 4,5472,724

Loading...

  1. 1

Basic information

Type Flange Style Standard Flange Type Pilot Flange
Diameter of Inscribed Circle dr(φ) 25 Overall Length L(mm) 102 Material of Outer Cylinder Iron
Outer Cylinder Surface Treatment Surface Treatment Motion Linear Motion Lubrication Type Lubricant Application
The circulation type of balls Double Outer Diameter D(φ) 45 Accuracy Standard Grade
Type Flanged Inlay Length Standard Seal Double-sided seal
Accessories Metal scraper

This page is Special Environment–Compatible Ball Bushing Unit, MS/SW Type, part number LCF-25BUU-MS.
You can find the detail information about specifications and dimensions on part number LCF-25BUU-MS.

Additional Products in this Category

Tech Support