Insert Bearing For Lightweight Bearing Units

Insert Bearing For Lightweight Bearing Units
[U-shaped] Bearing: JIS-SUJ (rolling bearing steel)2 (equivalent), Lubrication: Lithium grease [SU type] Bearing: EN 1.4125 Equiv. (equivalent), Lubrication: H1 certified food grade grease

(i)Remark

  • The products shown in the image are representative images only. See the product standards for details.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

U004

Part Number
U004
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

9.99 €

1 6 Days

Loading...

  1. 1

Basic information

Unit, Type Others Bearing Inner Dia. Shape Cylindrical Hole, Eccentric Collar Rolling Element Material Steel
Surface Treatment Not Provided Basic Load Rating, Dynamic Rating(N) 9,350 Basic Load Rating, Static Rating(N) 5,040

This page is Insert Bearing For Lightweight Bearing Units, part number U004.
You can find the detail information about specifications and dimensions on part number U004.

Tech Support