Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
CVS1KB63-75-2
Cylinder Operation Method | Double Acting | Rod Operation Method | Single Rods | Main Body Shape | Standard |
---|---|---|---|---|---|
Cylinder I.D: D(Ø) | 63 | Stroke: L(mm) | 75 | Additional Function | With rod detent function / With speed adjustment function |
Environment, Applications | Standard | End Locking | NA | Valves | Available |
Operating Pressure(MPa) | 0.05::1.0 | Cushion | With cushions on both sides | Auto Switch | Without auto switch |
Lead Wire Length(m) | None | Number of Switches | None | Type of Mount Support | Basic type |
Bellows | None | Solenoid valve | 2 position single | Solenoid valve voltage | 200 V AC (50/60 Hz) |
Lead wire electrical entry | Grommet |
This page is Air Cylinder With Valve, Non-Rotating Rod Type: Double Acting CVS1K Series, part number CVS1KB63-75-2.
You can find the detail information about specifications and dimensions on part number CVS1KB63-75-2.