Manufacturer part number: CQSB12-PS
Brand: SMC
Price: 4.19 €
Delivery time: 22 Days
Bore size: 12 ø
Compatible air cylinder details: Compact Cylinder / Platform Cylinder / Compact Cylinder with Valve
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
CQSB12-PS
Type | Gasket | Maintenance part name | Seal kit |
---|
This page is Low Profile Cylinder Compact Type CQS/Platform Cylinder CXT Packing Set, part number CQSB12-PS.
You can find the detail information about specifications and dimensions on part number CQSB12-PS.
Configure
Basic Attributes
Type
Bore size(ø)
Compatible air cylinder details
Filter by standard shipping days
Optional Attributes
Part Number |
---|
CQSB12-L-PS |
CQSB12-S-PS |
CQSB12-T-PS |
CQSB16-L-PS |
CQSB16-PS |
CQSB16-S-PS |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Bore size (ø) | Compatible air cylinder details |
---|---|---|---|---|---|---|
4.18 € | 1 | 98 Days | 12 | Compact Cylinder / Platform Cylinder, Long-Stroke Type | ||
3.90 € | 1 | 98 Days | 12 | Compact Cylinder, Standard Type, Single Acting, Spring Retract Type | ||
4.81 € | 1 | 22 Days | 12 | Compact Cylinder, Standard Type, Single Acting, Spring Extend Type | ||
4.19 € | 1 | 98 Days | 16 | Compact Cylinder / Platform Cylinder, Long-Stroke Type | ||
4.39 € | 1 | 22 Days | 16 | Compact Cylinder / Platform Cylinder / Compact Cylinder with Valve | ||
4.19 € | 1 | 22 Days | 16 | Compact Cylinder, Standard Type, Single Acting, Spring Retract Type |