Sine Rodless Cylinder, Linear Guide Type REBH Series (Part Numbers - CAD Download)

Sine Rodless Cylinder, Linear Guide Type REBH Series
Provides rapid transport of shock-sensitive workpieces.
Semiconductor wafer, liquid crystal circuit board, magnetic disk, ceramic products, glass products.
[Features]
· The integrated guide enables direct load loading.
· Centralized piping type that consolidated piping on one side of the plate.
· Can be equipped with an auto switch.
· Maximum speed of 300 mm/s or 600 mm/s can be selected.
· High load and high moment are possible by adoption of linear guide.
· Mounting flexibility is increased by providing a T-slot on the cylinder mounting surface.
· Scratches, damages, etc., on the sliding part can be prevented by attaching a top cover to the sliding part of cylinder.

(i)Remark

  • ■ For selection / technical information and characteristics on SMC air cylinder products,
    check here.

    ■ Handling SMC products
    Web pages for products currently without individual pages on this site will be released on an ad-hoc basis.
    Click here for a quotation or to make an order if you have a model number.
  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative images. Refer to the manufacturer's catalog for shape details.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
REBH15-150
REBH15-200
REBH15-500
REBH25-200
REBH25-300
REBH25-600
REBH25-800
REBHT25-1000
REBHT25-300
REBHT25-400
REBHT25-500
REBHT25-600
REBHT32-300
REBHT32-400
REBHT32-500
REBHT32-600
REBHT32-800
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Stroke
(mm)
Maximum load weight (when horizontally mounted)
(kg)
Max. Load Mass
(kg)
Table Size Length L
(mm)
Cylinder Inner Diameter
(Ø)
Guide Table Size Width W
(mm)
Table Size Height H
(mm)
Port Screw Type

1,125.69 €

1 26 Days 1505~9.2910615[Rolling Guide] Linear guide 1 axis71.546M screw

1,125.69 €

1 26 Days 2005~9.2910615[Rolling Guide] Linear guide 1 axis71.546M screw

1,369.37 €

1 26 Days 5005~9.2910615[Rolling Guide] Linear guide 1 axis71.546M screw

1,770.81 €

1 26 Days 20020~39.9-13825[Rolling Guide] Linear guide 1 axis8663Rc

1,863.69 €

1 26 Days 30020~39.9-13825[Rolling Guide] Linear guide 1 axis8663Rc

2,142.15 €

1 26 Days 60020~39.9-13825[Rolling Guide] Linear guide 1 axis8663Rc

2,327.82 €

1 26 Days 80020~39.9-13825[Rolling Guide] Linear guide 1 axis8663Rc

3,704.13 €

1 26 Days 1,00020~39.9-13825[Rolling Guide] Linear guide 2 axis11963Rc

2,599.39 €

1 26 Days 30020~39.9-13825[Rolling Guide] Linear guide 2 axis11963Rc

2,757.23 €

1 26 Days 40020~39.9-13825[Rolling Guide] Linear guide 2 axis11963Rc

2,914.97 €

1 26 Days 50020~39.9-13825[Rolling Guide] Linear guide 2 axis11963Rc

3,072.82 €

1 26 Days 60020~39.9-13825[Rolling Guide] Linear guide 2 axis11963Rc

2,905.77 €

1 26 Days 30040~5740138-[Rolling Guide] Linear guide 2 axis-75Rc

3,072.82 €

1 26 Days 40040~5740138-[Rolling Guide] Linear guide 2 axis-75Rc

3,239.97 €

1 26 Days 50040~5740138-[Rolling Guide] Linear guide 2 axis-75Rc

3,407.03 €

1 26 Days 60040~5740138-[Rolling Guide] Linear guide 2 axis-75Rc

3,741.27 €

1 Quote 80040~5740138-[Rolling Guide] Linear guide 2 axis-75Rc

Loading...

  1. 1

Basic information

Type Rodless Cylinder Table Material Aluminum Alloy Rodless Cylinder Joint Type Magnetic
Usage Environment General Purpose Table Surface Treatment Hard Anodized Aluminum Operating Speed(mm/s) 70::600
Operating Pressure(MPa) 0.2 to 0.7 Number of Switches Without auto switch (built-in magnet) Custom-made Specifications None
End Block None Model None Custom-made None

Tech Support