We are using cookies to offer a more comfortable experience in our online shop

For example, we can show you personalized product recommendations and offer the best possible service functions in the ordering process. You can manage your cookie settings under privacy policy at any time.

  • Important notice: Due to COVID-19 our costs for importing products to Europe have increased tremendously. Therefore, an additional freight cost surcharge of 11.50 Euros per delivery will be invoiced from May 1st, 2020 temporally. Find further information here.

Current sensor with bus connection in DIN-rail mount enclosure

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
789-620
789-621
789-622
Part NumberRelated toStandard Unit PriceVolume DiscountShipping Days?Min. operating voltage
(Vdc)
Max. operating voltage
(Vdc)

232.84 €

Available 3 Days 1234

232.84 €

Available 3 Days --

226.21 €

Available 3 Days 1234

Loading...

  1. 1

Basic information

Content(pc(s)) 1 IP rating IP20 Min. temperature(°C) -20
Max. temperature(°C) +70 Product size (height)(mm) 55 Product size (length)(mm) 90
Product size (width)(mm) 35 Connection (components) RJ45 Relay type (category) Current sensor

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support