DC / DC converter

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

859-804

Part Number
859-804
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

89.63 €

1 7 Days

Loading...

  1. 1

Basic information

Min. temperature(°C) -25 Max. temperature(°C) +55 Min. operating voltage(Vdc) 8
Max. operating voltage(Vdc) 16 Product size (height)(mm) 56 Product size (length)(mm) 91
Product size (width)(mm) 6 Connection (components) Spring-loaded terminal Relay type (category) DC-DC converter

This page is DC / DC converter, part number 859-804.
You can find the detail information about specifications and dimensions on part number 859-804.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360