Manufacturer part number: 1553129
Brand: PHOENIX CONTACT
Price: 1.85 €
Delivery time: 3 Days
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1553129
Product size (length)(mm) | 16.7 | Product size (width)(mm) | 14 | Max. power rating per slot(A) | 4 |
---|---|---|---|---|---|
Signal spaces | 8 | Distribution box (category) | M12 filler | IP rating | IP67 |
Connector type (distribution boxes) | M12 Speedcon receptacle | Connection (components) | Screw terminals | Colour | Black |
Sensor & actuator box type (category) | Accessories |
This page is Screw plug PROT-MS, part number 1553129.
You can find the detail information about specifications and dimensions on part number 1553129.